(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Extraction tool that minimizes the load when extracting contact
Part Number |
---|
1804030-1 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 3,270.97 | PRESS TOOL | 1 Piece(s) | Available | 3 Day(s) |
Loading...
Features
Compatible Wire Size
AWG | Conductor Cross-Sectional Area (mm2) | |
---|---|---|
Size | 24 ~ 14 | 0.2 ~ 2.0 |
Specifications
Item | Characteristics |
---|---|
Rated Current | 10 A (used with AWG14) or less |
Rated Voltage (UL, CSA certified) | 600 VAC or less |
Rated Voltage (VDE) | 380 VAC or lower |
Rated Voltage (Electrical Appliance and Material Safety Law Compliant) | 300 VAC |
Withstand Voltage | 1,500 VAC / 1 minute |
Insulation Resistance | 1,000 Ω or less |
Contact Resistance | 3.5 mΩ or less |
Operating Temperature Range | -25°C ~ +85°C (Note) |
Applicable Panel Thickness | 0.76 ~ 2.29 mm |
Durability (repeated insertion and removal) | 50 times or more |
Allowable Current and Contact Resistance
Electric Wire Size (AWG) | Allowable Current (A) | Contact Resistance (MΩ or less) |
---|---|---|
24 | 1.5 | 3.50 |
22 | 3 | 3.50 |
20 | 4.5 | 3.00 |
18 | 6 | 3.00 |
16 | 8 | 2.75 |
14 | 10 | 2.75 |
Material / Finish
Item | Materials | Finish |
---|---|---|
Housing | Nylon | UL94V-0 (White) |
Contact | Brass | Tin-plated |
Relationship of Maximum Operating Temperature and Current (For Relay)
Comparison of universal MATE-N-LOK contacts of the AWG20 (0.50 ~ 0.56 mm2) wires and AWG14 (2.00 ~ 2.27 mm2) wires, which are used in 4 core housing.Commercial MATE-N-LOK Performance Curve (for Relay)
Comparison of universal MATE-N-LOK contacts of the AWG20 (0.50 ~ 0.56 mm2) wires and AWG14 (2.00 ~ 2.27 mm2) wires, which are used in 12 core housing.Connectors and Wire Selection Guidance
About Coupling
Applicable type | Universal Mate-N-Lok Extraction Tool | Product classification | Extraction Tool |
---|
Please check the type/dimensions/specifications of the part 1804030-1 in the Removal Tools For Universal/MATE-N-LOK Connectors series.
How can we improve?
How can we improve?