Mini-Universal/MATE-N-LOK for Panel Mount Socket Housing

Brand :
MISUMI
Caution
Product Description
Compact / high density housing with a prevention mechanism against fitting errors. 1 pack contains 20 pieces

● A socket housing that allows for connection of the plug housing and relay connection by attaching to the panel.
● Both male (pin) contacts and female (socket) contacts can be incorporated.
● Available from Misumi as a pack, this product has an original Misumi model number.
● Manufacturer: Tyco Electronics

Rated Current: 7A (for AWG18 or 0.75 mm2)
Rated Voltage: 600V AC (UL, CSA)
Compatible Electric Wire Size: AWG26 – AWG16, or 0.15 mm2 – 2.0 mm2
* Rated value is the value when incorporating a dedicated contact.

· Quantity: 20 pcs. / pack. Please note.
· Contacts are sold separately.
· The mating combination is plug housing
Specifications

1 Pack Unit 20-piece Pack
| Model Number | Number of Cores | Weight (g) |
| 172157-1-20P | 2 | 1.3 |
| 172158-1-20P | 3 | 1.7 |
| 172159-1-20P | 4 | 1.9 |
| 172160-1-20P | 6 | 2.5 |
| 172161-1-20P | 9 | 3.1 |
| 172162-1-20P | 12 | 3.9 |
| 172163-1-20P | 15 | 4.7 |
Features
● The Mini Universal MATE-N-LOK connector has a compact size of about 22 mm x 15 mm, even with the maximum core number of 15. It is a nylon connector suitable for compact, high-density modern devices.● A type of plug for attaching electric wire that contains a socket for relays, as well as a panel for mounting a socket.
● Because both male and female contacts can be freely incorporated in both plug and socket, male and female contacts can coexist within the same plug or the same socket. Thanks to this, it is possible to add the incorrect insertion prevention function.
● Because both male and female contacts fit into the housing interior without being exposed, either can be used for the power supply side.
● Can be used with confidence in safety due to being compliant with UL, CSA and VDE standards.
● PRO-CRIMPER can be also used for crimping various nylon connectors by simply exchanging the die.
● UL No.E28476
Material / Finish
| Item | Materials | Finish |
|---|---|---|
| Housing | 66 Nylon Resin | UL94V-0 |
| Contact | Brass (Phosphor Bronze) | Tin-plated |
Compatible Wire Size
| AWG | Conductor Section Area mm2 | |
|---|---|---|
| Size | 26 ~ 16 | 0.15 ~ 2.0 |
Specifications
| Item | Content |
|---|---|
| Rated Current | 7 A (used with AWG18) or less |
| Rated Voltage (UL, CSA certified) | 600 VAC or less |
| Rated Voltage (Electrical Appliance and Material Safety Law Compliant) | 300 VAC or less |
| Withstand Voltage | 1,500 VAC / 1 minute |
| Insulation Resistance | 1,000 MΩ or more |
| Contact Resistance | 10 mΩ or less |
| Operating Temperature Range | -20°C ~ +105°C (Note) |
| Applicable Panel Thickness | 0.8 ~ 2.0 mm |
| Durability (repeated insertion and removal) | After being repeatedly inserted and removed 24 times, passed standards for connector insertion pullout force. Contact Resistance 20 MΩ or less |


About Coupling
