RCA Plug & Jack

Brand :
MISUMI
Caution
Product Description
[Features]
• 3.2 mm diameter contact connector for audio, video and game equipment.
• Plug, relay socket and panel mount types support different connection layouts.
• Rated 12 VDC and 1A; compatible wire size is up to AWG20.
[Use]
• For audio/video/game equipment connections.
● A connector with a 3.2 mm diameter contact used widely in audio and video equipment.
· Stereo audio is generally color-coded such that red is right, white is left, black is monoaural sound, and yellow is for video.
· There is no impedance in RCA connectors.
Specifications

| 1-pack | 5 Pieces Set |
| Model | Type | Color | Weight (g) / piece |
| MR-568M-W-5P | Plug | White | 2.7 |
| MR-568M-Y-5P | Yellow | 2.7 | |
| MR-568M-R-5P | Red | 2.7 | |
| MR-568M-B-5P | Black | 2.7 | |
| MR-569M-W-5P | Relay Socket | White | 2.0 |
| MR-569M-Y-5P | Yellow | 2.0 | |
| MR-569M-R-5P | Red | 2.0 | |
| MR-569M-B-5P | Black | 2.0 | |
| MR-599-W-5P | Panel Mount | White | 2.5 |
| MR-599-Y-5P | Yellow | 2.5 | |
| MR-599-R-5P | Red | 2.5 | |
| MR-599-B-5P | Black | 2.5 |