(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This is a circuit board mounting type connector that can be attached to a panel or circuit board and connected to the cable side.
Model Number | Manufacturer | Impedance | Rated Voltage | Withstand Voltage | Contact Resistance | Frequency Band | VSWR | Insulation Resistance | Weight |
Ω | AC V | VAC / Min | DC1V/1A | DC ~ | or less | MΩ or more /DC500V | g | ||
050-1421 | YU | 50 | 500 | 1500 | 3 mΩ | 4GHz | 1.2 / 0.1 ~ 2GHz | 1000 | 10 |
MF70J9-FS52 | Overseas | 50 | 350 | 1000 | 3 mΩ | 4GHz | 1.25 / 0.1 ~ 4GHz | 5000 | 10 |
051-RM13A | YU | 75 | 500 | 1000 | 2.5 mΩ | 3GHz | 1.2 / 0.1 ~ 3GHz | 1000 | 11.5 |
MF70J9-AS53 | Overseas | 50 | 350 | 1000 | 3 mΩ | 4GHz | 1.4 / 0.1 ~ 4GHz | 5000 | 9 |
050-1416 | YU | 50 | 500 | 1500 | 3 mΩ | 4GHz | 1.2 / 0.1 ~ 2GHz | 1000 | 7 |
MF70J9-AS58 | Overseas | 50 | 350 | 1000 | 1.5 mΩ | 4GHz | 1.3 / 0.1 ~ 4GHz | 5000 | 8 |
MF70J9-YS50 | Overseas | 50 | 350 | 1000 | 3 mΩ | 6GHz | Not measured | 5000 | 7 |
050-1500 | YU | Mismatch | 500 | 1500 | 3 mΩ | 4GHz | 12 / 0.1 ~ 200MHz | 1000 | 6.6 |
BNC-LR | TA TE | 50 | 500 | 1500 | 3 mΩ | 4GHz | 1.4 / 0.1 ~ 2GHz | 1000 | 14 |
088-2062 | YU | 50 | 335 | 1000 | 3 mΩ | 12.4GHz | 1.2 / 0 ~ 8GHz | 1000 | 2 |
080-0030 | YU | 50 | 335 | 1000 | 3 mΩ | 4GHz | 1.2 / 0.1 ~ 2GHz | 1000 | 1.2 |
MF91J9-BS50 | Overseas | 50 | 170 | 700 | 6 mΩ | 4GHz | 1.3 / 0.1 ~ 4GHz | 1000 | 1.2 |
050-1424 | YU | 50 | 500 | 1500 | 3 mΩ | 4GHz | 1.2 / 0.1 ~ 1GHz | 1000 | 8.9 |
MF70J5-NS50 | Overseas | 50 | 350 | 1000 | 3 mΩ | 4GHz | 1.3 / 0.1 ~ 4GHz | 5000 | 4.5 |
050-1425 | YU | 50 | 500 | 1500 | 3 mΩ | 4GHz | 1.2 / 0.1 ~ 2GHz | 1000 | 11.8 |
088-2080 | YU | 50 | 250 | 750 | 3 mΩ | 4GHz | 1.2 / 0.1 ~ 4GHz | 5000 | 3.5 |
MF78J5-NR51 | Overseas | 50 | 120 | 700 | 3 mΩ | 12.4GHz | 1.55 / 0.1 ~ 12.4GHz | 5000 | 4 |
080-0040 | YU | 50 | 335 | 1000 | 3 mΩ | 4GHz | 1.2 / 0.1 ~ 2GHz | 1000 | 3.1 |
Part Number |
---|
088-2062 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Connector series initials | A/B/C | S/T/U | Applicable pin/contact | Allowable Voltage (V) | Connection direction | Impedance (Ω) | Other standards (IEC) | Other standards (JIS) | Wiring Method | Shape | Flange mounting hole (Piece) | Frequency range (GHz) | Connector type 1 | Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 561.00 | CONNECTOR | 1 Piece(s) | Available | 3 Day(s) | - | S・T・U | - | SMA | Female (jack) | 335 | Straight | 50 | ○ | ○ | Straight Wire Connection | Panel Jack (Female) | 2 | DC ~ 12.4 | - | - |
Loading...
Connector Shape | Coaxial | Number Of Pins | 1 | Application | Cable-to-panel mount |
---|---|---|---|---|---|
Wire connection method | Solder | Protection function (environmentally resistant) | None | Other standards (MIL) | ○ |
Please check the type/dimensions/specifications of the part 088-2062 in the Panel/Board Mountable Connector series.
Part Number |
---|
050-1425 |
050-1500 |
051-RM13A |
088-2080 |
BNC-LR |
MF70J5-NS50 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Connector series initials | A/B/C | S/T/U | Applicable pin/contact | Allowable Voltage (V) | Connection direction | Impedance (Ω) | Other standards (IEC) | Other standards (JIS) | Wiring Method | Shape | Flange mounting hole (Piece) | Frequency range (GHz) | Connector type 1 | Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 503.23 | 1 Piece(s) | Available | 3 Day(s) | - | A・B・C | BNC | - | Female (jack) | 500 | Angle | 50 | ○ | ○ | Angle Wire Connection | Jack for Wire-to-board (Female) | - | DC ~ 4 | - | - | |
฿ 110.71 | 1 Piece(s) | Same day | - | A・B・C | BNC | - | Female (jack) | 500 | Straight | - | ○ | ○ | Straight Wire Connection | Insulation Model Bulk Jack (Female) | - | DC ~ 4 | - | - | ||
฿ 237.45 | 1 Piece(s) | Available | 3 Day(s) | - | A・B・C | BNC | - | Female (jack) | 500 | Straight | 50 | ○ | ○ | Straight Wire Connection | Panel Jack (Female) | 4 | DC ~ 3 | - | - | |
฿ 1,077.45 | 1 Piece(s) | Available | 3 Day(s) | - | S・T・U | - | SMA | Female (jack) | 250 | Angle | 50 | ○ | ○ | Angle Wire Connection | Jack for Wire-to-board (Female) | - | DC ~ 4 | - | - | |
฿ 388.36 | 1 Piece(s) | Available | 3 Day(s) | 10 | A・B・C | BNC | - | Female (jack) | 500 | Angle | 50 | ○ | ○ | Angle Wire Connection | Panel Jack (Female) | 4 | DC ~ 4 | - | - | |
฿ 139.35 | 1 Piece(s) | Available | 3 Day(s) | - | A・B・C | BNC | - | - | 350 | Straight | 50 | - | - | Straight Wire Connection | Jack for Wire-to-board (Female) | - | DC ~ 4 | BNC Jack | Straight |
How can we improve?
How can we improve?