1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Panel/Board Mountable Connector (Part Number)

CONNECTOR

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
  • Solder
Filter By :
Part Number :
  • From :
    ฿ 94.06/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart


● Connector to be connected to the cable side by mounting on the panel and substrate.

· Mounting of the terminal is recommended to prevent device impedance changes when the connector is not connected.

Product Description

This is a circuit board mounting type connector that can be attached to a panel or circuit board and connected to the cable side.

Specifications

Panel/Board Mountable Connector:Related Image

Model NumberManufacturerImpedanceRated VoltageWithstand VoltageContact ResistanceFrequency BandVSWRInsulation ResistanceWeight
ΩAC VVAC / MinDC1V/1ADC ~or lessMΩ or more
/DC500V
g
050-1421YU5050015003 mΩ4GHz1.2 / 0.1 ~ 2GHz100010
MF70J9-FS52Overseas5035010003 mΩ4GHz1.25 / 0.1 ~ 4GHz500010
051-RM13AYU7550010002.5 mΩ3GHz1.2 / 0.1 ~ 3GHz100011.5
MF70J9-AS53Overseas5035010003 mΩ4GHz1.4 / 0.1 ~ 4GHz50009
050-1416YU5050015003 mΩ4GHz1.2 / 0.1 ~ 2GHz10007
MF70J9-AS58Overseas5035010001.5 mΩ4GHz1.3 / 0.1 ~ 4GHz50008
MF70J9-YS50Overseas5035010003 mΩ6GHzNot measured50007
050-1500YUMismatch50015003 mΩ4GHz12 / 0.1 ~ 200MHz10006.6
BNC-LRTA TE5050015003 mΩ4GHz1.4 / 0.1 ~ 2GHz100014
088-2062YU5033510003 mΩ12.4GHz1.2 / 0 ~ 8GHz10002
080-0030YU5033510003 mΩ4GHz1.2 / 0.1 ~ 2GHz10001.2
MF91J9-BS50Overseas501707006 mΩ4GHz1.3 / 0.1 ~ 4GHz10001.2
050-1424YU5050015003 mΩ4GHz1.2 / 0.1 ~ 1GHz10008.9
MF70J5-NS50Overseas5035010003 mΩ4GHz1.3 / 0.1 ~ 4GHz50004.5
050-1425YU5050015003 mΩ4GHz1.2 / 0.1 ~ 2GHz100011.8
088-2080YU502507503 mΩ4GHz1.2 / 0.1 ~ 4GHz50003.5
MF78J5-NR51Overseas501207003 mΩ12.4GHz1.55 / 0.1 ~ 12.4GHz50004
080-0040YU5033510003 mΩ4GHz1.2 / 0.1 ~ 2GHz10003.1

More Information

Panel/Board Mountable Connector:Related Image
Panel/Board Mountable Connector:Related Image
Panel/Board Mountable Connector:Related Image

Panel/Board Mountable Connector:Related Image
Part Number
050-1421
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSConnector series initials A/B/C S/T/U Applicable pin/contact Allowable Voltage
(V)
Connection direction Impedance
(Ω)
Other standards (IEC) Other standards (JIS) Wiring Method Shape Flange mounting hole
(Piece)
Frequency range
(GHz)
Connector type 1 Shape

฿ 234.51

CONNECTOR 1 Piece(s) Available 3 Day(s) -A・B・CBNC-Female (jack)500Straight50Straight Wire ConnectionPanel Jack (Female)4DC ~ 4--

Loading...

  1. 1

Basic Information

Connector Shape Coaxial Number Of Pins 1 Application Cable-to-panel mount
Wire connection method Solder Protection function (environmentally resistant) None Other standards (MIL)

Please check the type/dimensions/specifications of the part 050-1421 in the Panel/Board Mountable Connector series.

Products with similar specification

Part Number
050-1416
050-1424
050-1425
050-1500
051-RM13A
080-0030
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSConnector series initials A/B/C S/T/U Applicable pin/contact Allowable Voltage
(V)
Connection direction Impedance
(Ω)
Other standards (IEC) Other standards (JIS) Wiring Method Shape Flange mounting hole
(Piece)
Frequency range
(GHz)
Connector type 1 Shape

฿ 171.24

1 Piece(s) Available 3 Day(s) -A・B・CBNC-Female (jack)500Straight50Straight Wire ConnectionBulk Jack (Female)-DC ~ 4--

฿ 215.58

1 Piece(s) Available 3 Day(s) -A・B・CBNC-Female (jack)500Straight50Straight Wire ConnectionJack for Wire-to-board (Female)-DC ~ 4--

฿ 503.23

1 Piece(s) Available 3 Day(s) -A・B・CBNC-Female (jack)500Angle50Angle Wire ConnectionJack for Wire-to-board (Female)-DC ~ 4--

฿ 110.71

1 Piece(s) Same day -A・B・CBNC-Female (jack)500Straight-Straight Wire ConnectionInsulation Model Bulk Jack (Female)-DC ~ 4--

฿ 237.45

1 Piece(s) Available 3 Day(s) -A・B・CBNC-Female (jack)500Straight50Straight Wire ConnectionPanel Jack (Female)4DC ~ 3--

฿ 206.71

1 Piece(s) Available 3 Day(s) -S・T・U-SMBFemale (jack)335Straight50Straight Wire ConnectionBulk Jack (Female)-DC ~ 4--