(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
● Easily detachable push-pull mating method for connectors used for high-frequency transmission.
● Often used in the wiring of equipment as it was developed to support reliable, lightweight and compact equipment.
·When fitted, coaxial connectors are referred to as plugs when used outside and jacks when used inside. For the SMB connector contacts, plugs are the female contacts and jacks are the male contacts. (See table below)
·Use applicable cables in order to exhibit regulated performance.
·Fittings are SMB connector plugs (female) and jacks (male).
[ M] Material / Finish
Part Name | Materials | Finish | |
Body Shell (Body / Metal Part) | Brass (Only 080-RG35A is Zinc Die cast) |
Nickel Plating (080-****) | |
Gold Plating (MF91****) | |||
Contact | Male | Phosphor Bronze (080-****) | Gold Plate |
Beryllium Copper (MF91P1****) | |||
Female | Brass | ||
Insulator | PTFE (fluoropolymer) | — | |
Crimping Ring (Ferrule) | Brass | Nickel Plating (080-***) | |
Gold Plating (MF91****) |
Mating is a push-pull type high-frequency transmission connector that is easy to attach/remove. It was developed for miniaturization, weight reduction, and high reliability, so it is used for internal wiring of equipment such as GPS and wireless LAN.
Model Number | Manufacturer | Type | Shape | Compatible Cable | Outline Drawing | Impedance | Rated Voltage | Withstand Voltage | Contact Resistance | Frequency Band | VSWR | Insulation Resistance | Weight |
Ω | AC V | VAC / Min | DC1V/1A | GHz (DC ~) | or less | MΩ or more / 500 VDC | g | ||||||
080~HZ39J | YU | Plug | P | RG~188AU /1.5D~2V | A | 50 | 330 | 1000 | 3 mΩ | 4 | 1.2 + 0.15F / 0.1~3 GHz | 1000 | 3 |
MF91P1~NS5 | Overseas | E | 50 | 170 | 500 | 6 mΩ | 4 | 1.3/0.1~4 GHz | 1000 | 3 | |||
MF91P1~NR5 | Overseas | LP | D | 50 | 170 | 500 | 6 mΩ | 4 | 1.5/0.1~4 GHz | 1000 | 4 | ||
080~RG35A | YU | B | 50 | 335 | 1000 | 3 mΩ | 4 | 1.3/0.1~3 GHz | 1000 | 4.6 | |||
MF91J1~NS5 | Overseas | Jack | J | F | 50 | 170 | 500 | 6 mΩ | 4 | 1.3/0.1~4 GHz | 1000 | 3 | |
MF91J1~NR5 | Overseas | LJ | G | 50 | 170 | 500 | 6 mΩ | 4 | 1.5/0.1~4 GHz | 1000 | 4 | ||
MF91J1~BS5 | Overseas | BJ | H | 50 | 170 | 500 | 6 mΩ | 4 | 1.3/0.1~4 GHz | 1000 | 3 | ||
080~0060BJ | YU | 1.5D~2V | C | 50 | 335 | 1000 | 3 mΩ | 4 | 1.2 + 0.1F /0.1~4 GHz | 1000 | 3.5 |
Part Number |
---|
080-0060BJ |
080-HZ39J |
080-RG35A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Applicable pin/contact | Application | Allowable Voltage (V) | Wire connection method | Connection direction | Conforming cable | Wiring Method | Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 248.05 | CONNECTOR | 1 Piece(s) | Available | 3 Day(s) | Female (jack) | Cable-to-panel mount | 335 | Solder | Straight | 1.5D-2V | Straight Wire Connection | Bulk Jack (Female) | |
฿ 205.94 | CONNECTOR | 1 Piece(s) | Available | 3 Day(s) | - | Cable to cable | 330 | Solder/crimp | Straight | RG-188AU / 1.5D-2V | Straight Wire Connection | Plug (Male) | |
฿ 401.03 | CONNECTOR | 1 Piece(s) | Available | 3 Day(s) | - | Cable to cable | 335 | Solder | Angle | RG-188AU / 1.5D-2V | Angle Wire Connection | L Model plug (male) |
Loading...
Connector Shape | Coaxial | Connector series initials | S・T・U | S/T/U | SMB |
---|---|---|---|---|---|
Number Of Pins | 1 | Protection function (environmentally resistant) | None | Impedance(Ω) | 50 |
Other standards (IEC) | ○ | Other standards (MIL) | ○ | Other standards (JIS) | ○ |
Frequency range(GHz) | DC ~ 4 |
How can we improve?
How can we improve?