BNC Solder/Screw-Lock Jack

Caution
Product Description
A plug that connects the center conductor of a commonly used coaxial cable to the contact by soldering. The bayonet system enables connection and disconnection of the mating part by simply twisting.

● BNC jack (female) for connecting the center conductor and contact of the commonly used coaxial cable with solder
● Cable fixing method is a screw lock model
● Fitting is a bayonet model that may be simply removed by twisting
·Use applicable cables in order to exhibit regulated performance.
·The mating counterpart is a BNC connector plug (male).
Specifications

| Model Number | Manufacturer | Shape | Compatible Cable | Impedance | Rated Voltage | Withstand Voltage | Insulation Resistance | Contact Resistance | Frequency Band | VSWR | Weight | Outline Drawing | Panel Cut Dimensions |
| Ω | AC V | VAC / Min | MΩ or more / 500 VDC | Ωm or less | GHz (DC ~) | or less | g | ||||||
| 050-1490N | YU | J | RG-58AU | 50 | 500 | 1500 | 1000 | 3 | 4 | 1.2 / 0.1 ~ 2GHz | 10.8 | A | — |
| MF70J4-NS509 | Overseas | 1.5D-2V | 350 | 1000 | 5000 | 1.5 | 1.45 / 0.1 ~ 4GHz | 18 | D | — | |||
| BNC-J-3DW | TA | 3D-2W | 500 | 1500 | 1000 | 3 | 1.4 / 0.1 ~ 2GHz | 8 | A | — | |||
| 050-1492N | YU | 3D-2V | 1.2 / 0.1 ~ 2GHz | 10.2 | A | — | |||||||
| BNC-J-5DW | TA | 5D-2W | 1.4 / 0.1 ~ 2GHz | 20 | A | — | |||||||
| BNC-J-5DV | TA | 5D-2V | 1.4 / 0.1 ~ 2GHz | 20 | A | — | |||||||
| BNC9026-PJ (Note 1) | TA | PJ | 1.5D-2V | 1.4 / 0.1 ~ 2GHz | 15 | B | P-1 | ||||||
| MF70J4-FS509 | Overseas | 350 | 1000 | 5000 | 1.5 | 1.4 / 0.1 ~ 4GHz | 21 | B | P-1 | ||||
| 050-1430N | YU | RG-58AU | 500 | 1500 | 1000 | 3 | 1.2 / 0.1 ~ 2GHz | 13.6 | B | P-2 | |||
| BNC-PJ-3DW | TA | 3D-2W | 1.4 / 0.1 ~ 2GHz | 11 | B | P-1 | |||||||
| 050-1432N | YU | 3D-2V | 1.2 / 0.1 ~ 2GHz | 13 | B | P-2 | |||||||
| MF70J4-FS501 | Overseas | 350 | 1000 | 5000 | 1.5 | 1.3 / 0.1 ~ 4GHz | 19 | B | P-1 | ||||
| BNC-PJ-5DV | TA | 5D-2V | 500 | 1500 | 1000 | 3 | 1.4 / 0.1 ~ 2GHz | 26 | B | P-1 | |||
| BNC9025-BJ (Note 1) | TA | BJ | 1.5D-2V | 1.4 / 0.1 ~ 2GHz | 17 | C | P-3 |
YU = Yuetsu Seiki Co., Ltd.; TA = Tajimi Electronics Co., Ltd.; TE = Teishin Electric