BNC Solder/Screw-Lock Plug

Caution
Product Description
A plug that connects the center conductor of a commonly used coaxial cable to the contact by soldering. The bayonet system enables connection and disconnection of the mating part by simply twisting.

● BNC plug (male) for connecting the center conductor and contact of the commonly used coaxial cable with solder
● Cable fixing method is screw lock model
● Fitting is a bayonet model that may be simply removed by twisting
· Use applicable cables in order to exhibit regulated performance.
· The fitting will be the jack (female) and plug (male) of the BNC connector.
Specifications

| Model Number | Manufacturer | Shape | Compatible Cable | Impedance | Rated Voltage | Withstand Voltage | Insulation Resistance | Contact Resistance | Frequency Band | VSWR | Weight | Outline Drawing |
| Ω | AC V | VAC / Min | MΩ or more / 500 VDC | Ωm or less | GHz (DC ~) | or less | g | |||||
| 050-1330N | YU | P | 1.5D-2V | 50 | 500 | 1500 | 1000 | 3 | 4 | 1.2 / 0.1 ~ 500 MHz | 15.2 | A |
| MF70P4-NS509 | Overseas | 50 | 350 | 1000 | 5000 | 1.5 | 4 | 1.45 / 0.1 ~ 4GHz | 18 | C | ||
| 050-1340N | YU | 1.5C-2V | 75 | 500 | 1500 | 1000 | 3 | 2 | 1.2 / 0.1 ~ 1GHz | 15 | A | |
| MF70P4-NS711 | Overseas | 75 | 350 | 1000 | 5000 | 3 | 3 | 1.5 / 0.1 ~ 3GHz | 17 | C | ||
| 050-1300 | YU | RG-58AU | 50 | 500 | 1500 | 1000 | 3 | 4 | 1.2 / 0.1 ~ 500 MHz | 13 | C | |
| MF70P4-NS501 | Overseas | RG-58AU3D-2V | 50 | 350 | 1000 | 5000 | 3 | 4 | 1.4 / 0.1 ~ 4GHz | 16 | C | |
| 050-1310 | YU | 3D-2V | 50 | 500 | 1500 | 1000 | 3 | 4 | 1.2 / 0.1 ~ 500 MHz | 13 | C | |
| 050-1322 | YU | 3D-2W | 50 | 500 | 1500 | 1000 | 3 | 4 | 1.2 / 0.1 ~ 500 MHz | 11.8 | C | |
| MF70P4-NS500 | Overseas | 50 | 350 | 1000 | 5000 | 1.5 | 4 | 1.3 / 0.1 ~ 4GHz | 15 | C | ||
| 051-1320 | YU | 3C-2V | 75 | 500 | 1500 | 1000 | 3 | 2 | 1.2 / 0.1 ~ 1.5GHz | 13 | C | |
| MF70P4-NS743 | Overseas | 75 | 350 | 1000 | 5000 | 3 | 3 | 1.55 / 0.1 ~ 3GHz | 16 | C | ||
| 050-1362N | YU | 3D-2V5D-2V (Note 1) | 50 | 500 | 1500 | 1000 | 3 | 4 | 1.3 / 0.1 ~ 500 MHz | 21.2 | B | |
| 050-1363N | YU | 3C-2V5C-2V (Note 1) | 75 | 3 | 4 | 1.3 / 0.1 ~ 500 MHz | 20.2 | B | ||||
| BNC-P-5DW | TA | 5D-2W | 50 | 3 | 4 | 1.4 / 0.1 ~ 2GHz | 24 | C | ||||
| 050-1370 | YU | 5D-2V | 50 | 3 | 4 | 1.2 / 0.1 ~ 500 MHz | 28 | D | ||||
| MF70P4-NS552 | Overseas | 50 | 350 | 1000 | 5000 | 1.5 | 4 | 1.3 / 0.1 ~ 4GHz | 19 | C | ||
| 050-1396N | YU | LP | RG-58AU | 50 | 500 | 1500 | 1000 | 6 | 4 | 1.2 / 0.1 ~ 1GHz | 23.8 | E |
| 050-1398N | YU | 3D-2V | 50 | 3 | 4 | 1.4 / 0.1 ~ 2GHz | 23.2 | E | ||||
| BNC-LP-3DW | TA | 3D-2W | 50 | 6 | 4 | 1.2 / 0.1 ~ 1GHz | 25 | F | ||||
| BNC-LP-5DW | TA | 5D-2W | 50 | 3 | 4 | 1.4 / 0.1 ~ 2GHz | 34 | F | ||||
| BNC-LP-5DV | TA | 5D-2V | 50 | 3 | 4 | 1.4 / 0.1 ~ 2GHz | 32 | F |
YU = Yuetsu Seiki Co., Ltd.; TA = Tajimi Electronics Co., Ltd.; TE = Teishin Electric