(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
In addition to its small size, it is a high density connector that can hold up to 8 cores
Model | Number of Cores | Type | Weight g |
MJ381-4 | 4 | Socket (Female) | 3.5 |
MJ381-5 | 5 | 3.5 | |
MJ381-6 | 6 | 3.5 | |
MJ381-8 | 8 | 4.0 | |
MDIN-CAP | Common | Dustproof Cap | 0.5 |
Part Number |
---|
MDIN-CAP |
MJ381-4 |
MJ381-5 |
MJ381-6 |
MJ381-8 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Applicable pin/contact | Number Of Pins | Application | Allowable Current (A) | Allowable Voltage (V) | Wire connection method | Connection direction | Cap |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 44.52 ฿ 21.63 | CONNECTOR | 1 Piece(s) | Same day | 10 | - | - | - | - | - | - | - | Dustproof Cap | ||
฿ 110.16 | CONNECTOR | 1 Piece(s) | Available | 3 Day(s) | - | Female (socket) | 4 | Cable-to-board | 1 | 100 | Solder | Straight | - | |
฿ 120.39 | CONNECTOR | 1 Piece(s) | Same day | - | Female (socket) | 5 | Cable-to-board | 1 | 100 | Solder | Straight | - | ||
฿ 146.32 | CONNECTOR | 1 Piece(s) | Available | Same day | - | Female (socket) | 6 | Cable-to-board | 1 | 100 | Solder | Straight | - | |
฿ 147.48 | CONNECTOR | 1 Piece(s) | Available | Same day | - | Female (socket) | 8 | Cable-to-board | 1 | 100 | Solder | Straight | - |
Loading...
Compatible Electric Wire Size
AWG | Conductor Section Area mm2 | |
---|---|---|
Size | 24 ~ 30 | 0.2 ~ 0.05 |
Specifications
Rated Current | 1 A or less (2 A or less / 12 VDC) |
---|---|
Rated Voltage | 100 VAC or less |
Insulation Resistance | 50 MΩ or more / 250 VDC |
Withstand Voltage | 250 VAC / 1 minute |
Operating Temperature Range | -20°C ~ 70°C |
Material / Finish
Item | Material | Finish |
---|---|---|
(1) Contact | Phosphor Bronze | Silver Plating |
(2) Insulator | PC | Black |
(3) Cable Holder | ABS Resin | Black |
(4) Metal Shell | Brass | Nickel-plated |
(5) Body Hood | PP | Black |
(6) Nut | Iron | Uni-chrome Plated |
(7) Ring Contact | Brass | Tin |
(8) Body | P.B.T. | Black |
Combination Method
Connector Shape | Circular Type | Connector series initials | D・E・F | D· E· F | DIN/miniDIN |
---|---|---|---|---|---|
Protection function (environmentally resistant) | None | Removal method | Others |
How can we improve?
How can we improve?