DIN Connector Panel Mount Receptacle (Plug-in Model)

Brand :
MISUMI
Caution
Product Description
A wide variation in the number of cores is possible within the same shell size

● It connects to straight plugs.
● Dustproof caps are available that can be used with all core numbers.
Specifications

| Model | Number of Cores | Type | Weight g |
| MJ190 | 3 | Socket (Female) | 4.5 |
| MJ192 | 5 | 5.5 | |
| MJ193 | 5 | 5.5 | |
| MJ194 | 6 | 6.0 | |
| MJ172 | 7 | 5.8 | |
| MJ173 | 8 | 5.8 | |
| DIN-CAP | Common | Dustproof Cap | 1.1 |
Compatible Electric Wire Size
| AWG | Conductor Section Area mm2 | |
|---|---|---|
| Size | 24 ~ 28 | 0.2 ~ 0.08 |
Specifications
| Rated Current | 1 A or lower |
|---|---|
| Rated Voltage | 100 VAC or less |
| Insulation Resistance | 100 MΩ or more / 250 VDC |
| Withstand Voltage | 250 VAC / 1 minute |
| Operating Temperature | -20°C ~ 70°C |
Material / Finish
| Item | Material | Finish | |
|---|---|---|---|
| (1) Body | Male Connector Type | PE | Black |
| Female Type | AVAC | Black | |
| (2) Insulator | Male Connector Type | PBT | Black |
| Female Type | ABS | Black | |
| Panel Mount Type | PBT | Black | |
| (3) Metal Shell | Male Connector Type | Steel | Nickel-plated |
| Female Type | Phosphor Bronze | Nickel-plated | |
| Panel Mount Type | Steel | Nickel-plated | |
| (4) Contact | Male Connector Type | Brass | Nickel-plated |
| Female Type | Brass | Silver Plating | |
| Panel Mount Type | Brass | Tin Plating | |
| (5) Earth Lug | Male Connector Type | Steel | Nickel-plated |
| Female Type | PBW | Silver Plating | |
| Panel Mount Type | Phosphor Bronze | Tin Plating | |
| (6) Cable Protector | Male Connector Type | PVC | Black |
| Female Type | PVC | Black | |