R04 Waterproof Bulkhead Panel Mount Receptacle (Screw Model)

Brand :
MISUMI
Caution
Product Description
Improved work efficiency. Easily fix the body with the nut

● A panel mount receptacle that fixes the unit in place with nuts.
● It connects to straight plugs.

· Panel mount receptacles cannot be fitted with one another.
Specifications

| Model | Number of Cores | Type | Weight (g) |
| R04-R2M | 2 | Male (Pin) | 4.0 |
| R04-R3M | 3 | 4.1 | |
| R04-R5M | 5 | 4.3 | |
| R04-R6M | 6 | 6.7 | |
| R04-R8M | 8 | 6.9 | |
| R04-R12M | 12 | 15.0 | |
| R04-R2F | 2 | Female (Socket) | 4.3 |
| R04-R3F | 3 | 4.4 | |
| R04-R5F | 5 | 4.4 | |
| R04-R6F | 6 | 6.9 | |
| R04-R8F | 8 | 6.9 | |
| R04-R12F | 12 | 15.7 |
Material / Finish
| Item | Materials | Finish |
|---|---|---|
| Body Shell | Brass and Zinc Alloy | Nickel-plated |
| Contact | Copper Alloy | Nickel Base Gold Plating |
| Insulator | Synthetic Resin | - |
Contact Arrangement Diagram
Mechanical Properties
| Item | Contents |
|---|---|
| Impact Resistance | Acceleration 50 G |
| Vibration Resistance | JIS C 5402, 6.1, 10 ~ 55 Hz, 10 G |
| Humidity Resistance | JIS C 5402, 7.3, 40 ±2°C, 90% ~ 95% or less, 96 Hours |
| Corrosion Resistance | JIS C 5402, 7.1, Salt Water Concentration 5%, 48 Hours |
| Operating Temperature Range | -25°C ~ +85°C, Relative Humidity 85% or less |
| Temperature Cycle | JIS C 5402, 7.2, -40°C ~ +100°C, 5 Cycles |
| Repeated Operation | 1,000 Insertions and Removals |
| Waterproofing | Water Pressure = 200kpa (When Coupled) |
Compatible Wire Size
| Conductor Cross-Sectional Area (mm2) | AWG | |
|---|---|---|
| Wire Size | 0.2 ~ 0.05 | 24 ~ 30 |
* Be sure that the finished cable outer diameter is within the inner diameter of the cable extraction port of the connector.
Electrical Properties
| Number of Cores | Rated Voltage (V or less) | Rated Current (A or less) | Withstand Voltage (VAC or less for 1 minute) | Insulation Resistance | Contact Resistance | Insertion and Removal Life | |
| AC | DC | ||||||
| 2 | 300 | 420 | 2 | 900 | 1,000 MΩ or more (500 VDC) | 8 mΩ or less (3 VDC, 1A or less) | 1,000 times or more |
| 3 | 300 | 420 | 2 | 900 | |||
| 5 | 150 | 200 | 2 | 500 | |||
| 6 | 300 | 420 | 2 | 900 | |||
| 8 | 200 | 280 | 2 | 700 | |||
| 12 | 300 | 420 | 2 | 900 | |||
* Rating represents the current capacity per contact core.
Panel Cut Size Drawing
Wiring Method
Combination Method