(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]This is a European standard screw panel-mount receptacle manufactured by Nanaboshi Electric Mfg. Dedicated tools are not required due to solder connections. It is mounted on a panel and connected to a straight plug. [Applications]It can be used for a wide range of purposes, from power supplies to signals.
Model | Shell Size | Number of Cores | Shape Symbol | Weight g | |
Male | Female | ||||
NET | 24 | 3 | RM Male (Pin) RF Female (Socket) | 40 | 46 |
4 | 38 | 45 | |||
28 | 4 | 29 | 37 | ||
8 | 31 | 38 | |||
32 | 3 | 58 | 74 | ||
4 | 62 | 77 |
Shell Size | ØA | B | ØC | D | E or less | F | G | H | J | ØK |
24 | 20.8 | M26 x 1 | 24 | 2.5 | 32.0 | 10 | 10.5 | 32 | 26 | 3.4 |
28 | 25 | M30 x 1 | 28 | 2.3 | 32.0 | 10.5 | 10.9 | 35 | 29 | 3.4 |
32 | 28.7 | M37 x 1.5 | 32 | 3.5 | 39.1 | 17.6 | 12.6 | 45 | 36 | 4.5 |
Part Number |
---|
NET-24-3-RF |
NET-24-3-RM |
NET-24-4-RF |
NET-24-4-RM |
NET-28-4-RF |
NET-28-4-RM |
NET-28-8-RF |
NET-28-8-RM |
NET-32-3-RF |
NET-32-3-RM |
NET-32-4-RF |
NET-32-4-RM |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Applicable pin/contact | Number Of Pins | Allowable Current (A) | Shell size |
---|---|---|---|---|---|---|---|---|---|---|
฿ 472.94 | CONNECTOR | 1 Piece(s) | 3 Day(s) | 10 | Female (socket) | 3 | 20 | 24 | ||
฿ 421.27 | CONNECTOR | 1 Piece(s) | 3 Day(s) | 10 | Male (plug) | 3 | 20 | 24 | ||
฿ 498.19 ฿ 385.15 | CONNECTOR | 1 Piece(s) | Same day | 10 | Female (socket) | 4 | 15 | 24 | ||
฿ 443.43 ฿ 298.21 | CONNECTOR | 1 Piece(s) | Same day | 10 | Male (plug) | 4 | 15 | 24 | ||
฿ 597.28 | CONNECTOR | 1 Piece(s) | Available | 3 Day(s) | 10 | Female (socket) | 4 | 20 | 28 | |
฿ 521.83 ฿ 336.68 | CONNECTOR | 1 Piece(s) | Same day | 10 | Male (plug) | 4 | 20 | 28 | ||
฿ 739.97 ฿ 495.71 | CONNECTOR | 1 Piece(s) | Same day | 10 | Female (socket) | 8 | 15 | 28 | ||
฿ 646.90 | CONNECTOR | 1 Piece(s) | 3 Day(s) | 10 | Male (plug) | 8 | 15 | 28 | ||
฿ 713.84 | CONNECTOR | 1 Piece(s) | 5 Day(s) | 10 | Female (socket) | 3 | 30 | 32 | ||
฿ 575.85 | CONNECTOR | 1 Piece(s) | 3 Day(s) | 10 | Male (plug) | 3 | 30 | 32 | ||
฿ 721.47 ฿ 531.94 | CONNECTOR | 1 Piece(s) | Same day | 10 | Female (socket) | 4 | 30 | 32 | ||
฿ 598.75 ฿ 442.78 | CONNECTOR | 1 Piece(s) | Same day | 10 | Male (plug) | 4 | 30 | 32 |
Loading...
Combination Method
Material / Finish
Item | Materials | Finish |
---|---|---|
Main Body (Shell) | Zinc Alloy (Shell Size 24) Aluminum Alloy (Shell Size 28, 32) |
Satin Chrome-plated |
Insulator | Epoxy Resin | - |
Contact | Copper Alloy | Silver Plating |
Characteristics
Number of Cores | Shell Size |
Shape Symbol | Contact Array |
Rated Current (A) or less |
Rated Voltage (V) or less |
Withstand Voltage (VAC) |
Insulation Resistance (MΩ or higher) |
Contact Resistance (MΩ or less) |
Applicable Electric Wire | Operating Temperature Range |
||
---|---|---|---|---|---|---|---|---|---|---|---|---|
AWG | Section Area (mm2) | Finished Outer Diameter (mm) | ||||||||||
3 | 24 | PM, PF ADM, ADF RM, RF |
20 | 250 | 1,500 | 2,000 | 3 | 12 | 3.5 | φ11.5 ~ 14.0 | -40°C ~ +100°C |
|
32 | PM, PF ADM, ADF RM, RF |
30 | 250 | 2,000 | 2,000 | 3 | 10 | 5.5 | φ15 ~ 19.5 | |||
4 | 24 | PM, PF ADM, ADF RM, RF |
15 | 250 | 1,500 | 2,000 | 3 | 14 | 2.0 | φ11.5 ~ | ||
28 | PM, PF ADM, ADF RM, RF |
20 | 250 | 1,500 | 2,000 | 3 | 12 | 3.5 | φ13.6 ~ 16.5 | |||
32 | PM, PF ADM, ADF RM, RF |
30 | 250 | 2,000 | 2,000 | 3 | 10 | 5.5 | φ15 ~ 19.5 | |||
8 | 28 | PM, PF ADM, ADF RM, RF |
15 | 250 | 1,500 | 2,000 | 3 | 14 | 2.0 | φ13.6 ~ 16 |
Connection Work Method
Common with the JIS standard medium-sized connector NJCWire End Processing Dimensions
Product No. | Contact Shape |
A | B | Conductor Cross-Sectional Area mm2 |
AWG | Iron Tip Temperature °C | Soldering Iron Wattage (W) |
---|---|---|---|---|---|---|---|
mm | mm | ||||||
NET-24-3- | PM, PF ADM ADF RM, RF |
20 | 8.0 | 3.5 | 12 | 370 ~ 400 | 60 |
NET-24-4- | 21 | 7.0 | 2.0 | 14 | 350 ~ 370 | 30 | |
NET-28-4- | 20 | 8.0 | 3.5 | 12 | 370 ~ 400 | 60 | |
NET-28-8- | 21 | 7.0 | 2.0 | 14 | 350 ~ 370 | 30 | |
NET-32-3- | 35 | 7.0 | 5.5 | 10 | 370 ~ 400 | 60 ~ 80 | |
NET-32-4- | 35 | 7.0 | 5.5 | 10 | 370 ~ 400 | 60 ~ 80 |
Connector Shape | Circular Type | Connector series initials | M・N・O | M·N·O | NET |
---|---|---|---|---|---|
Application | Cable-to-panel mount | Allowable Voltage(V) | 250 | Wire connection method | Solder |
Connection direction | Straight | Protection function (environmentally resistant) | Present | Representative Standard | UL / TUV / CSA |
Removal method | Others |
How can we improve?
How can we improve?