NJW Waterproof Straight Plug (Screw)

Brand :
MISUMI
Caution
Product Description
Waterproof NJW connectors including PSE market-acquired products

● Connects to panel mount receptacles or relay adapters.
● Offers waterproof functionality when mated.
● Some available items have acquired the
mark (Electrical Appliance and Material Safety Act compliant) and can be used safely as a power supply. 
· Be sure to combine male (pin) and female (socket) parts of the same shell size and core number.
· Straight plugs cannot be fitted with one another.
· Does not support key position changes.
Specifications

| Model | Shell Size | Number of Cores | Shape Symbol | Clamp Size (Note 1) | Contact Shape | PSE Mark * | Weight g (Note 2) |
| NJW | 16 | 3 | PF | 9 11 | Female (Socket) | ○ | 53 |
| 5 | 51 ~ 52 | ||||||
| 3 | PM | Male (Pin) | ○ | 51 | |||
| 5 | 50 | ||||||
| 20 | 2 | PF | 8 10 12 | Female (Socket) | ○ | 69 ~ 71 | |
| 3 | ○ | 70 ~ 72 | |||||
| 4 | ○ | 70 ~ 71 | |||||
| 5 | ○ | 71 ~ 72 | |||||
| 7 | 71 ~ 72 | ||||||
| 12 | 69 ~ 70 | ||||||
| 2 | PM | Male (Pin) | ○ | 66 ~ 68 | |||
| 3 | ○ | 67 ~ 69 | |||||
| 4 | ○ | 66 ~ 67 | |||||
| 5 | ○ | 67 ~ 68 | |||||
| 7 | 67 ~ 69 | ||||||
| 12 | 67 ~ 68 | ||||||
| 24 | 2 | PF | 11 13 15 | Female (Socket) | ○ | 94 ~ 95 | |
| 3 | ○ | 96 ~ 97 | |||||
| 4 | ○ | 95 ~ 97 | |||||
| 5 | ○ | 96 ~ 97 | |||||
| 10 | 96 ~ 98 | ||||||
| 14 | 93 ~ 95 | ||||||
| 16 | 93 ~ 95 | ||||||
| 2 | PM | Male (Pin) | ○ | 93 ~ 94 | |||
| 3 | ○ | 97 ~ 98 | |||||
| 4 | ○ | 90 ~ 91 | |||||
| 5 | ○ | 91 ~ 92 | |||||
| 10 | 91 ~ 92 | ||||||
| 14 | 89 ~ 90 | ||||||
| 16 | 89 ~ 90 | ||||||
| 28 | 16 | PF | 14 16 18 | Female (Socket) | 72 ~ 74 | ||
| 24 | 67 ~ 70 | ||||||
| 16 | PM | Male (Pin) | 64 ~ 66 | ||||
| 24 | 61 ~ 63 |
(Note 1) There are several types of clamp sizes depending on the finished external diameter of the wire used. Check the appropriate size in the clamp size table.
(Note 2) Since the weight differs depending on the clamp size, the weight table shows ranges.
Waterproof Medium Type Connectors (NJW)
Features
● NJW series connectors are round metal connectors, designed to enhance water-proofing functionality when mated. (IPX7 equivalent)● Light weight and superior strength enhanced by zinc die cast material (aluminum die cast for the shell size 28 connectors).
● Some of the products in the NJW series are PSE certified under the Electrical Appliance and Material Safety Law, and therefore can be used safely as a power supply.
● There are 3 types of connectors: Straight, relay, and panel mount connectors.
● Because these connectors are connected by soldering, no dedicated tool is required for wiring.
Common Specifications
Materials / Finish
| Item | Materials | Finish |
|---|---|---|
| Shell / Dustproof Cap | Zinc or Aluminum Alloy (shell size 28) | Chrome Plated or special chemical processing |
| Insulator | Synthetic Resin | - |
| Contact | Copper Alloy | Silver Plating |
| Rubber Packing | Synthetic Rubber | - |

Characteristics
| Item | Contents |
|---|---|
| Rated Current | Check with the table below. |
| Rated Voltage | Check with the table below. |
| Withstand Voltage | No abnormality such as short circuiting occurs when regulated voltage is applied for 1 minute between immediately adjacent conductors. |
| Insulation Resistance | 1,000 MΩ or higher when measured between immediately adjacent conductors with regulated voltage. |
| Contact Resistance | Conductor resistance is 5 mΩ or less when a pair of contacts are connected at up to the regulation length. |
| Vibration Resistance | No functional defect was found during the JIS C 5025 vibration test. Contact resistance is 5 mΩ or less. |
| Impact Resistance | No functional defect was found during the JIS C 5026 shock test. Contact resistance is 5 mΩ or less. |
| Repeated Operation | No functional defect was found when a removal and insertion sequence was tested 500 times. Contact resistance is 5 mΩ or less. |
| Humidity Resistance | No functional defect was found during the JIS C 5023 humidity test. Insulation resistance is 100 MΩ. |
| Temperature Cycle | No functional defect was found during the JIS C 5030 temperature cycle test. |
| Corrosion Resistance | No functional defect was found during the JIS C 5028 salt water spray test. Contact resistance is 5 mΩ or less. |
| Waterproofing | No abnormality such as flooding was found when left under water pressure of 0.4 kgf/cm2 at regular working conditions for 24 hours or more. |
| Operating Temperature Range | -25°C ~ +85°C |
Table of Basic Specifications
| Product No. | Shell Size | Number of Cores | Shape Symbol | Rated Current (A or less) | Rated Voltage (V or less) | Withstand Voltage AC (V) | Insulation Resistance (MΩ or higher) | Contact Resistance (mΩ or less) | Compatible Wire Size | Applicable Electric Wire Finished Outer Diameter (mm) Note 1 | |
|---|---|---|---|---|---|---|---|---|---|---|---|
| AWG | Conductor Section Area mm2 | ||||||||||
| NJW | 16 | 3 | PF, RM, ADM | 10 | 125 | 1,500 | 2,000 | 3 | 16 | 1.25 | 8.0 ~ 11.0 |
| 5 | 5 | 1,000 | 1,000 | 5 | 20 | 0.5 | |||||
| 16 | 3 | PM, RF, ADF | 10 | 125 | 1,500 | 2,000 | 3 | 16 | 1.25 | 8.0 ~ 11.0 | |
| 5 | 5 | 1,000 | 1,000 | 5 | 20 | 0.5 | |||||
| 20 | 2, 3 | PF, RM, ADM | 15 | 250 | 1,500 | 2,000 | 3 | 14 | 2 | 7.0 ~ 12.5 | |
| 4, 5 | 10 | 16 | 1.25 | ||||||||
| 7 | 1,000 | ||||||||||
| 12 | 5 | 1,000 | 5 | 20 | 0.5 | ||||||
| 20 | 2, 3 | PM, RF, ADF | 15 | 250 | 1,500 | 2,000 | 3 | 14 | 2 | 7.0 ~ 12.5 | |
| 4, 5 | 10 | 16 | 1.25 | ||||||||
| 7 | 1,000 | ||||||||||
| 12 | 5 | 1,000 | 5 | 20 | 0.5 | ||||||
| 24 | 2, 3 | PF, RM, ADM | 20 | 250 | 1,500 | 5,000 | 3 | 12 | 3.5 | 9.5 ~ 15.0 | |
| 4, 5 | 15 | 14 | 2 | ||||||||
| 10 | 10 | 1,000 | 2,000 | 16 | 1.25 | ||||||
| 14, 16 | 5 | 1,000 | 5 | 20 | 0.5 | ||||||
| 24 | 2, 3 | PM, RF, ADF | 20 | 250 | 1,500 | 5,000 | 3 | 12 | 3.5 | 9.5 ~ 15.0 | |
| 4, 5 | 15 | 14 | 2 | ||||||||
| 10 | 10 | 1,000 | 2,000 | 16 | 1.25 | ||||||
| 14, 16 | 5 | 1,000 | 5 | 20 | 0.5 | ||||||
| 28 | 16 | PF, RM, ADM | 10 | 250 | 1,000 | 2,000 | 3 | 16 | 1.25 | 12.5 ~ 18.0 | |
| 24 | 5 | 1,000 | 5 | 20 | 0.5 | ||||||
| 28 | 16 | PM, RF, ADF | 10 | 250 | 1,000 | 2,000 | 3 | 16 | 1.25 | 12.5 ~ 18.0 | |
| 24 | 5 | 1,000 | 5 | 20 | 0.5 | ||||||
Note 1: Even connectors with the same shell sizes may be divided into 2 or 3 types depending on the thickness of the cable used. Take care at selection. Refer to each product page for further details.
Contact Arrangement Diagram

Connection Work Method
