(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Applications]A common terminal block, space saving 1-to-19 45 mm wide common power supply of 20-position screw terminal block achieved [Features] · All the terminal numbers for upper and lower terminal block, 0 to 9, are electrically connected. ·Supplies up to 10 A per terminal block position. ·The terminal block is a self-lifting type. · Single-action attachment to a 35 mm DIN rail. ·c-UL standard, E184879
Model Number | Weight (g) |
MWI-COM-TB20 | 73 |
Specifications
Rated Voltage | 125 VAC/VDC |
Rated Current | 10 A / Pole |
Insulation Resistance | 1,000 MΩ or more (At 500 VDC) |
Withstand Voltage | 2,000 VAC 60 Hz / 1 Minute Interval (Between Ground Wires) |
Terminal Block Screws | M3 x 6L |
Tightening Torque | 0.5 ~ 0.8 N∙m |
Inter-Terminal Pitch | 7.62mm |
Terminal Block Compatible Wire | 1.25 mm2 / AWG 16 or less |
Ambient Temperature | -20 °C ~ +55 °C (When Live) |
-30 °C ~ +85 °C (When Powered Down) | |
Relative Humidity | 45 % ~ 85 % |
Terminal Block | PBT (Polybutylene Terephthalate) |
Case | PPE (Polyphenylene Ether) |
Circuit Board | GE4F (Glass Epoxy) |
Terminal Block Side |
PX7-10 (Yoshida Electric Industry) x 2 |
Wiring Method | Screw | Mounting Method | DIN rail mount | Parts/Completed products | Assembled product |
---|---|---|---|---|---|
Number of Poles(Pole) | 1 | Screw Size | M3 | Number of input/outputs | 1-to-N |
Rated current (JIS)(A) | 10 | Rated current (UL)(A) | 10 | External dimensions(Width 4 x Depth x Height (mm)) | 45 x 45 x 38.5 |
Supported equipment manufacturer | Optional | Number of Commons | Single Pole | Crimp terminal | M3 |
Please check the type/dimensions/specifications of the part MWI-COM-TB20 in the Common 1-to-19 Space-Saving Terminal Block series.
How can we improve?
How can we improve?