(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Specifications]·Wire-to-wire connection from PLC to G7TC relay with ribbon cable.
Model | Connector (male) | Corresponds To Relay type | Corresponds To PLC Manufacturer | Weight (g) | |
CN1 | CN2, CN3 | ||||
MWI-F40M20P-IN-OM | FCN 40 Core | MIL 20 Core | For input | Omron Corporation | 78 |
MWI-F40M20P-OUT-OM | For Output | ||||
MWI-F40M20P-IN-MTB | For input | Mitsubishi Electric Corporation | |||
MWI-F40M20P-OUT-MTB | For Output | ||||
MWI-M40M20P | MIL 40 Core | Configurable | Configurable | 73 |
MISUMI Part Number | Compatible PLC Format | Compatible Relay Format |
MWI-F40M20P-IN-OM | C200H-ID216, C200H-ID217, CS1W-ID231, CS1W-ID261, CQM1-ID213, C500-ID219 | G7TC-ID16, G7TC-IA16 |
MWI-F40M20P-OUT-OM | C200H-OD218, C200H-OD219, CS1W-OD231, CS1W-OD261, CQM1-OD213, C500-OD213 | G7TC-OC16 |
MWI-F40M20P-IN-MTB | QX41, QX42, QX71, QX72, A1SX41, A1SX41-S2, A1SX42, A1SX42-S2, A1SX71 | G7TC-ID16, G7TC-IA16 |
MWI-F40M20P-OUT-MTB | QY41P, QY42P, QY71P, A1SY41, A1SY42, A1SY71 | G7TC-OC16 |
Rated Voltage | 24 V AC/DC |
Rated Current | 1 A |
Withstand Voltage | 2,000 V AC 60 Hz for 1 min. (between grounds) |
Insulation Resistance | 1,000 MΩ or more (at 500 DC megger) |
Ambient Temperature | −20°C to +55°C (When energized) |
−30°C to +85°C (When off) | |
Relative humidity | 45 to 85% RH |
Mounting Method | 35 mm DIN rail |
Type of Upper Side Contact | FCN connector | Type of Lower Side Contact | MIL connector | Number of Cores (Poles) of Upper Side Contact(P) | 40 |
---|---|---|---|---|---|
Number of Cores (Poles) of Lower Side Contact | 20P x 2 | Supported equipment | PLC | Supported equipment manufacturer | Mitsubishi Electric Corporation |
Mounting method | DIN Rail / Direct Mounting | Representative standards | CUL | Dimension vertical(mm) | 47 |
Dimension width(mm) | 128 | Dimension depth(mm) | 39 | Changes | Change is only a minor change - changing the color of parts to be mounted. |
Interface 3 | Connector | Interface 3 (Number of Mounted Connector Cores)(Core) | 20 | Supported equipment manufacturer 2 | Mitsubishi Electric (Ltd.) |
Applicable Relay Type | For Output NPN Compatible (+ Common) |
Please check the type/dimensions/specifications of the part MWI-F40M20P-OUT-MTB-R in the G7TC Relay Terminals (for branched relay) series.
How can we improve?
How can we improve?