1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Han Waterproof Connector Accessories (Waterproof Cable Clamp) (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
  • CE-Compliant
Filter By :
Part Number :
  • From :
    ฿ 238.16/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]·An IP67 waterproof clamp · Attached to the cable exit of the connector hood or relay base, it is possible to hold the cable and make the connector IP67 class waterproof.

Specifications

 
ModelPG screw
size
Colour
(accessories)
Wrench size
(mm)
Clamping range
(mm)
Stand unit priceSlide unit priceWeight
1~4 Pcs.5~29 Pcs.30 Pcs.~
0900-000-508011Grey205~8   28.0
0900-000-5081Black6.5~9.527.1
0900-000-5082Green7~10.529.0
0900-000-508413.5Green227~10.5   32.4
0900-000-5085Red9~1331.6
0900-000-508616Black246.5~9.5   39.8
0900-000-5087Green7~10.539.3
0900-000-5088Red9~1338.0
0900-000-5089White11.5~15.536.8
0900-000-509021Green307~10.5   70.0
0900-000-5091Red9~1368.7
0900-000-5092White11.5~15.566.9
0900-000-5093Blue14~1865.6
0900-000-509429Blue4014~18   121.4
0900-000-5095Brown17~21122.6
0900-000-5096Orange20~25117.8
0900-000-5097Yellow24~28113.8
0900-000-509836Light blue5029~34   152.0
0900-000-5099Pink32~36147.2
Part Number
0900-000-5080
0900-000-5081
0900-000-5082
0900-000-5084SALE
0900-000-5085
0900-000-5086
0900-000-5087
0900-000-5088
0900-000-5089SALE
0900-000-5090
0900-000-5091
0900-000-5092SALE
0900-000-5093SALE
0900-000-5094SALE
0900-000-5095
0900-000-5096SALE
0900-000-5097
0900-000-5098
0900-000-5099
1900-000-5080
1900-000-5084
1900-000-5090
1900-000-5091
1900-000-5092
1900-000-5094
1900-000-5096
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSType Material Color PG screw size
(mm)
Clamp inner diameter
(mm)
Clamp inside color Nut across flat dimensions
(mm)
Material·Color Screw Size Nut Opposite-side Size
(mm)
Inner diameter of Attaching Clamp
(mm)
Weight
(g)

฿ 253.28

CONNECTOR 1 Piece(s) Available 3 Day(s) 10OtherCopper AlloySilver115 ~ 8Gray20-----

฿ 253.28

CONNECTOR 1 Piece(s) Available 3 Day(s) 10OtherCopper AlloySilver116.5 ~ 9.5Black20-----

฿ 238.16

CONNECTOR 1 Piece(s) Available 3 Day(s) 10OtherCopper AlloySilver117 ~ 10.5Green20-----

฿ 318.60

฿ 200.43

CONNECTOR 1 Piece(s) Same day 10OtherCopper AlloySilver13.57 ~ 10.5Green22-----

฿ 416.52

CONNECTOR 1 Piece(s) Available 3 Day(s) 10OtherCopper AlloySilver13.59 ~ 13Red22-----

฿ 325.50

CONNECTOR 1 Piece(s) Available 3 Day(s) 10OtherCopper AlloySilver166.5 ~ 9.5Black24-----

฿ 325.50

CONNECTOR 1 Piece(s) Available 3 Day(s) 10OtherCopper AlloySilver167 ~ 10.5Green24-----

฿ 316.40

CONNECTOR 1 Piece(s) Same day 10OtherCopper AlloySilver169 ~ 13Red24-----

฿ 316.25

฿ 177.45

CONNECTOR 1 Piece(s) Same day 10OtherCopper AlloySilver1611.5 ~ 15.5White24-----

฿ 488.45

CONNECTOR 1 Piece(s) Available 3 Day(s) 10OtherCopper AlloySilver217 ~ 10.5Green30-----

฿ 488.30

CONNECTOR 1 Piece(s) Available 3 Day(s) 10OtherCopper AlloySilver219 ~ 13Red30-----

฿ 476.26

฿ 257.51

CONNECTOR 1 Piece(s) Same day 10OtherCopper AlloySilver2111.5 ~ 15.5White30-----

฿ 476.12

฿ 300.86

CONNECTOR 1 Piece(s) Same day 10OtherCopper AlloySilver2114 ~ 18Blue30-----

฿ 754.45

฿ 452.75

CONNECTOR 1 Piece(s) Same day 10OtherCopper AlloySilver2914 ~ 18Blue40-----

฿ 754.59

CONNECTOR 1 Piece(s) Available Same day 10OtherCopper AlloySilver2917 ~ 21Tea40-----

฿ 753.86

฿ 455.71

CONNECTOR 1 Piece(s) Same day 10OtherCopper AlloySilver2920 ~ 25Orange40-----

฿ 753.27

CONNECTOR 1 Piece(s) Available 3 Day(s) 10OtherCopper AlloySilver2924 ~ 28Yellow40-----

฿ 1,832.26

CONNECTOR 1 Piece(s) 3 Day(s) 10OtherCopper AlloySilver3629 ~ 34Empty50-----

฿ 1,630.26

CONNECTOR 1 Piece(s) Available 3 Day(s) 10OtherCopper AlloySilver3632 ~ 36Pink50-----

฿ 1,290.12

HARTING-CONNECTOR 1 Piece(s) Available 6 Day(s) --------Brass (Nickel Plated)1-20UNEF6032~3853.03

฿ 1,510.96

HARTING-CONNECTOR 1 Piece(s) Available 6 Day(s) --------Brass (Nickel Plated)1-20UNEF6032~3853.03

฿ 1,492.10

HARTING-CONNECTOR 1 Piece(s) Available 6 Day(s) --------Brass (Nickel Plated)1-20UNEF6032~3853.03

฿ 1,556.46

HARTING-CONNECTOR 1 Piece(s) Available 6 Day(s) --------Brass (Nickel Plated)1-20UNEF6032~3853.03

฿ 1,486.90

HARTING-CONNECTOR 1 Piece(s) Available 6 Day(s) --------Brass (Nickel Plated)1-20UNEF6032~3853.03

฿ 1,747.40

HARTING-CONNECTOR 1 Piece(s) Available 6 Day(s) --------Brass (Nickel Plated)1-20UNEF6032~3853.03

฿ 1,747.40

HARTING-CONNECTOR 1 Piece(s) Available 6 Day(s) --------Brass (Nickel Plated)1-20UNEF6032~3853.03

Loading...

  1. 1

Product Drawings

Features of the Han Series Connector

Han-E Series
Core numbers from 6-core to 48-core are available, and a large Han-E type hood is used. Rated current can be up to 16 A and voltage up to 500 VAC, with pollution degree 3 (Note 1) of the VDE0110 standard allowed, so it is especially suitable as a power connector. Connection method is the screw-fastening mounting method. UL and CSA standards are acquired. (For international standards, see P.A2-227).
Han-A Series
Core numbers from 3-core to 32-core are available, and the Han-A type hood, which is smaller than the Han-E type, is used. Rated current can be up to 10 A (3 cores), 16 A (10 cores, 16 cores) and voltage up to 250 VAC, with pollution degree 3 (Note 1) of the VDE0110 standard allowed. Connection method is the screw-fastening mounting method. UL and CSA standards are acquired.
Han-D Series
Core numbers from 7-core to 128-core are available, and either Han-A type or Han-E type hoods can be used depending on the number of cores. With a high-density arrangement, it is ideal as a multi-core connector for general signals. Rated current can be up to 10 A and voltage up to 250 VAC, with pollution degree 3 (Note 1) of the VDE0110 standard allowed. Connection method is the crimping method. UL and CSA standards are acquired.
Han-DD Series
Core numbers from 24-core to 108-core are available, and a large Han-E type hood is used. With an ultra-high-density arrangement, it is ideal for use as a super-multi-core connector. Rated current can be up to 10 A and voltage up to 250 VAC, with pollution degree 3 (Note 1) of the VDE0110 standard allowed. Connection method is the crimping method. UL and CSA standards are acquired.
(Note 1) When setting up the rated voltage for the VDE0110, the voltage is set so that it can be used safely in its actual usage environment. To do so, it sets a rated voltage suitable for each environment by pre-dividing into groups for the environment in which it is used. The compatible pollution degree 3 environment of this product is as follows.
Pollution degree 3: Industrial and agricultural environments without air-conditioning including warehouses, boiler rooms, and repair shops, and factories etc. with machine tools and assembly devices.
* Equivalent to the former insulation group C.

Materials / Finish

Item Material / Finish
Hood Aluminum Die-cast / Gray *
Base for Panel Aluminum Die-cast / Gray **
Contact Copper Alloy (Silver Plating)
Insulator Glass-Filled Thermoplastic Synthetic Resin (UL)

* Some products are plastic. Check each page for details.
** The lever material is in the process of being changed from iron to polycarbonate, but there are no changes in operating temperature or other specifications.
(Note): Regarding the pollution degree, refer to (Note 1) above.
* The Han-DD and Han-D Series can support high voltages depending on how the contacts are arranged.

Specifications

Item Han-DD: Ultra-high-density Type Connector Han-D: High-density Type Connector Han-A: Low Core Number Type Connector Han-E: Power Supply Connector
Standard Acquired UL, CSA
Wiring Method Crimping Screw Type
Number of Cores 24, 42, 72, 108 7, 15, 25, 40, 50, 64, 80, 128 3, 10, 16, 32 6, 10, 16, 24, 32, 48
Hood Used Han-E Han-E, Han-A Han-A Han-E
Rated Current (Per 1 Contact) 10 A or lower 10 A or lower 10 A or lower (3-core) 16 A or lower (10-, 16-core) 16 A or lower
Rated Voltage Conditions (Note) Pollution Degree 3 by VDE0110 * 250 VAC or less * 250 VAC or less 250 VAC (3-core only) or less 500 VAC or less
Under UL 600 VAC or less 600 VAC or less 600 VAC or less 600 VAC or less
Under CSA 600 VAC or less 600 VAC or less 600 VAC or less 600 VAC or less
Withstand Voltage 2 KVAC 4 KVAC 6 KVAC
Insulation Resistance 1,010 MΩ or more
Contact Resistance 3 mΩ or less 2.5 mΩ or less (3-core is 1 mΩ or less) 1 mΩ or less
Operating Temperature Range -40°C ~ +125°C
Protection Class IP65 / with connector coupled, but IP44 for Han-A 3-core
Applicable Electric Wire Conductor Cross-sectional Area 0.14 mm2 ~ 2.5 mm2 or AWG26 ~ AWG14 0.14 mm2 ~ 2.5 mm2 or AWG26 ~ AWG14
Insertion and Removal Life 500 times or more

Ambient Temperature Properties

Series Electric Wire Conductor Cross-sectional Area Allowable Current Halved Temperature Conducting Temperature Limit
Han-E 1.5 mm2 +100°C ~ +110°C +125°C
2.5 mm2 +100°C ~ +110°C +125°C
Han-A 1 mm2 +70°C ~ +75°C +125°C
1.5 mm2 +70°C ~ +75°C +125°C
2.5 mm2 +70°C ~ +85°C +125°C
Han-D 0.75 mm2 +90°C ~ +95°C +125°C
1.5 mm2 +90°C ~ +95°C +125°C
Han-DD 0.75 mm2 +90°C ~ +95°C +125°C
1.5 mm2 +95°C ~ +100°C +125°C

Contact Arrangement Diagram of High Voltage Supporting Han-D and Han-DD

If all contacts of the crimp type Han-D and Han-DD series are used, allowable voltage is 250 VAC, with pollution degree of VDE0110. However, through partial use of the contacts, while the insulation groups are the same, higher voltage becomes allowable. This means that high voltage can be supported safely without having to change the size of the connectors. Also, the same arrangement is possible if 2 connectors are used side by side.

Han-D Series


Han-DD Series


The ● marks in the figure are installed contacts and the ○ marks show where contacts are not used (please do not install)