1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cable With HDRA or HDR Connector, EMI Countermeasure Type

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Cable With HDRA or HDR Connector, EMI Countermeasure Type
  • Cable With HDRA or HDR Connector, EMI Countermeasure Type
  • Cable With HDRA or HDR Connector, EMI Countermeasure Type
You can add up to 6 items per a category to the compare list.

  • DI/O
Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart


● Features HDRA / HDR series 0.8 mm pitch connector that was developed independently by Honda Tsushin Kogyo Co., LTD.


· Connector hoods are as follows.
14 – 68-Core: Plastic Hood
100-Core: Metal Hood


Wiring and Wire Color Page
>>Click here
Component Page
>>Click here

Product Description

Harness supporting FA equipment such as I/O card

Specifications



EMI Countermeasures Connector:Related Image
Connector TypeShape Specification TypeOutline Image DrawingCable TypeNumber of CoresSpecified Length (m)
NHDRA
Connectors with
EMI Countermeasure Hood


Honda Tsushin Kogyo Co., LTD.
P
(Male / Cut Off)
EMI Countermeasures Connector:Related ImageEMI Countermeasures Connector:Related Image140.2 ~ 50
26
50
68
100
PP
(Male / Male)
EMI Countermeasures Connector:Related Image14
26
50
68
100
PT
(Male / Loose Wires)
With Pin No. Insertion
Mark Tube
EMI Countermeasures Connector:Related Image14Can be specified by
0.1m
increments
26
50
68
100
PY
(Male / Y Terminal)
With Pin No. Insertion
Mark Tube
EMI Countermeasures Connector:Related Image14
26
50
68
100

Connector TypeShape Specification TypeOutline Image Drawing (Unit: mm)Cable TypeNumber of CoresSpecified Length (m)
NHDRA
Connectors with
EMI Countermeasure Hood


Honda Tsushin Kogyo Co., LTD.
PU
(Male / Fusion)
Misumi Original
Connection
EMI Countermeasures Connector:Related ImageEMI Countermeasures Connector:Related Image141 ~ 50
Can be specified
at 0.1 m
increments
26
50
68
100
PD37PB
(HDRA 100-core Male /
D-sub 37-core Male
2 Branches)
EMI Countermeasures Connector:Related Image100
PP96S
(HDRA 100-core Male /
PCR 96-core Female)
EMI Countermeasures Connector:Related Image1000.2 ~ 50
Can be specified
at 0.1 m
increments

More Information

EMI Countermeasures Connector:Related Image

Specified Length (m)~ 0.91 ~ 44.1 ~ 50
Tolerance+20mm+50mm+ 3% of Specified Length
* The tolerance of the specified length is as described above.
Part Number
NHDRA-P-A-14-[0.2-50/0.1]
NHDRA-P-A-26-[0.2-50/0.1]
NHDRA-P-A-50-[0.2-50/0.1]
NHDRA-P-A-68-[0.2-50/0.1]
NHDRA-P-A-100-[0.2-50/0.1]
NHDRA-PD37PB-A-100-[1-50/0.1]
NHDRA-PP96S-A-100-[0.2-50/0.1]
NHDRA-PP-A-14-[0.2-50/0.1]
NHDRA-PP-A-26-[0.2-50/0.1]
NHDRA-PP-A-50-[0.2-50/0.1]
NHDRA-PP-A-68-[0.2-50/0.1]
NHDRA-PP-A-100-[0.2-50/0.1]
NHDRA-PT-A-14-[0.2-50/0.1]
NHDRA-PT-A-26-[0.2-50/0.1]
NHDRA-PT-A-50-[0.2-50/0.1]
NHDRA-PT-A-68-[0.2-50/0.1]
NHDRA-PT-A-100-[0.2-50/0.1]
NHDRA-PU-A-14-[1-50/0.1]
NHDRA-PU-A-26-[1-50/0.1]
NHDRA-PU-A-50-[1-50/0.1]
NHDRA-PU-A-68-[1-50/0.1]
NHDRA-PU-A-100-[1-50/0.1]
NHDRA-PY-A-14-[0.2-50/0.1]
NHDRA-PY-A-26-[0.2-50/0.1]
NHDRA-PY-A-50-[0.2-50/0.1]
NHDRA-PY-A-68-[0.2-50/0.1]
NHDRA-PY-A-100-[0.2-50/0.1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHood screw CN2 Number Of Cores Connector fastening method Connector 2 details Specified Length
(m)
Notes

-

HDRA HARNESS 1 Piece(s) 5 Day(s) One-touchCut off14One-touch-0.2 ~ 50-

-

HDRA HARNESS 1 Piece(s) 5 Day(s) One-touchCut off26One-touch-0.2 ~ 50-

-

HDRA HARNESS 1 Piece(s) 5 Day(s) One-touchCut off50One-touch-0.2 ~ 50-

-

HDRA HARNESS 1 Piece(s) 5 Day(s) Knurled screwCut off68M2 screw-0.2 ~ 50-

-

HDRA HARNESS 1 Piece(s) 7 Day(s) Knurled screwCut off100M2 screw-0.2 ~ 50-

-

HDRA HARNESS 1 Piece(s) 7 Day(s) Knurled screwMale100M2 screw(CN2, CN3) Dsub37-Core Male 2 Branches1 ~ 50Connector Details: (CN1)HDRA100-Core male / (CN2, CN3)Dsub37-Core male 2 branches

-

HDRA HARNESS 1 Piece(s) 7 Day(s) Knurled screwFemale100M2 screwPCR96 -Core Female0.2 ~ 50Connector Details: (CN1)HDRA100-Core male / (CN2)PCR96-Core female

-

HDRA HARNESS 1 Piece(s) 5 Day(s) One-touchMale14One-touch-0.2 ~ 50-

-

HDRA HARNESS 1 Piece(s) 5 Day(s) One-touchMale26One-touch-0.2 ~ 50-

-

HDRA HARNESS 1 Piece(s) 5 Day(s) One-touchMale50One-touch-0.2 ~ 50-

-

HDRA HARNESS 1 Piece(s) 5 Day(s) Knurled screwMale68M2 screw-0.2 ~ 50-

-

HDRA HARNESS 1 Piece(s) 7 Day(s) Knurled screwMale100M2 screwHDRA100-Core Male0.2 ~ 50-

-

HDRA HARNESS 1 Piece(s) 5 Day(s) One-touchDiscrete wire14One-touch-0.2 ~ 50-

-

HDRA HARNESS 1 Piece(s) 5 Day(s) One-touchDiscrete wire26One-touch-0.2 ~ 50-

-

HDRA HARNESS 1 Piece(s) 5 Day(s) One-touchDiscrete wire50One-touch-0.2 ~ 50-

-

HDRA HARNESS 1 Piece(s) 5 Day(s) Knurled screwDiscrete wire68M2 screw-0.2 ~ 50-

-

HDRA HARNESS 1 Piece(s) 7 Day(s) Knurled screwDiscrete wire100M2 screw-0.2 ~ 50-

-

HDRA HARNESS 1 Piece(s) 5 Day(s) One-touchFusion14One-touch-1 ~ 50-

-

HDRA HARNESS 1 Piece(s) 5 Day(s) One-touchFusion26One-touch-1 ~ 50-

-

HDRA HARNESS 1 Piece(s) 5 Day(s) One-touchFusion50One-touch-1 ~ 50-

-

HDRA HARNESS 1 Piece(s) 5 Day(s) Knurled screwFusion68M2 screw-1 ~ 50-

-

HDRA HARNESS 1 Piece(s) 7 Day(s) Knurled screwFusion100M2 screw-1 ~ 50-

-

HDRA HARNESS 1 Piece(s) 5 Day(s) One-touchY terminal14One-touch-0.2 ~ 50-

-

HDRA HARNESS 1 Piece(s) 5 Day(s) One-touchY terminal26One-touch-0.2 ~ 50-

-

HDRA HARNESS 1 Piece(s) 5 Day(s) One-touchY terminal50One-touch-0.2 ~ 50-

-

HDRA HARNESS 1 Piece(s) 5 Day(s) Knurled screwY terminal68M2 screw-0.2 ~ 50-

-

HDRA HARNESS 1 Piece(s) 7 Day(s) Knurled screwY terminal100M2 screw-0.2 ~ 50-

Loading...

  1. 1

 

Overview

The HDRA / HDR series are 0.8 mm pitch subminiature connectors for interfaces aimed at saving space.
HDRA Series・ * Compliant with ANSI / SFF8441
・ High-performance ESD (EMI) countermeasure structure
・ Lock method is screw-fastening type
・ Locking method is screw-fastening type
・ Low profile
・ Sequential structure
HDR Series・ 5,000 times long-life design
・ 5 mm from board surface low profile
・ Max 2-step sequential structure
・ Case attachment/removal is with one-touch lock
 
 

Use

HDRA Series
Rated Voltage30 VAC (r.m.s.)
Rated Current0.3 A / All Contact Series
0.5 A / 34-contact
1 A / 1-contact
Insulation Resistance500 MΩ or more at 100 VDC
Withstand Voltage250 VAC (r.m.s.)
Contact Resistance70 mΩ or less (when combining with MA or MA1 and LFDT)
100 mΩ or less (when combining with MA1 or W1LFDT)
 
HDR Series
Rated Voltage125 VAC (r.m.s.)
Rated Current0.5A
Insulation Resistance1000 MΩ or more at 250 VDC
Withstand Voltage350 VAC (r.m.s.)
Contact Resistance70 mΩ or less
 

Dimension

HDRA-E100MA1+
● Parts Table
(1)Contact
(2)Insulator
(3)Shell
(4)Cable Housing
 
HDRA-E68MA+
● Parts Table
(1)Contact
(2)Insulator
(3)Shell
(4)Cable Housing
 
HDR-E**MAG1+
● Parts Table
(1)Contact
(2)Shell
(3)Insulator
(4)Spacer
(5)Cable Housing
 
● Dimension Table
Production No.ABC
HDR-E14MAG1+10.80.8 x 6 = 4.89.0
HDR-E26MAG1+15.60.8 x 12 = 9.613.8
HDR-E50MAG1+25.20.8 x 24 = 19.223.4
 
HDRA-E100LPWC
 
● Parts Table
(1)Case A
(2)Case B
(3)Lock Screw
 
HDRA-E68LGKPA
HDR-E**LPA5
 
● Dimension Table
Production No.ABC
HDR-E14LPA( )-( )21.017.0φ5.6
HDR-E26LPA( )-( )25.821.86x6.7
HDR-E50LPA( )-( )35.431.47x8.7
HDR-E50LPB( )-( )6x6.7

Basic Information

Connector type HDRA/HDR Connector manufacturer Honda Tsushin Kogyo Connector Shape Straight
Machining Method Pressure welding Cable shape Circular Hood EMI-compatible metal
CN1 Male Cable rated voltage(V) 30 Shield 1 Layer
Cable standard (UL/CSA) UL Cable color Black Twisted pair Included
AWG 30 Cable type A