(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Half-pitch PCR Panel Mounted Connector
Model | Number of Cores | Weight g |
PCR-E20PMA+ | 20 | 9.0 |
PCR-E28PMA+ | 28 | 10.3 |
PCR-E36PMA+ | 36 | 11.5 |
PCR-E50PMA+ | 50 | 13.8 |
PCR-E68PMA+ | 68 | 16.6 |
PCR-E96PMA+ | 96 | 20.6 |
Part Number |
---|
PCR-E50PMA+ |
PCR-E68PMA+ |
PCR-E96PMA+ |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Number of Pins |
---|---|---|---|---|---|---|---|
฿ 591.96 | CONNECTOR | 1 Piece(s) | 3 Day(s) | 10 | 50 | ||
฿ 702.58 | CONNECTOR | 1 Piece(s) | 3 Day(s) | 10 | 68 | ||
฿ 929.03 | CONNECTOR | 1 Piece(s) | 3 Day(s) | 10 | 96 |
Loading...
Material / Finish
Item | Materials | Finish | |
---|---|---|---|
Male Panel Mount | Contact | Phosphor Bronze | Contact Part Gold Plating |
Insulator | PBT Resin (GF) | UL94V-0, Black | |
Shell | Die-cast Zinc | Nickel-plated | |
Female Connector | Contact | Phosphor Bronze | Contact Part Gold Plating |
Insulator | PBT Resin (GF) | UL94V-0, Black | |
Shell | Steel | Nickel-plated |
Contact Arrangement Diagram
Connector Shape | Square shape | Connector series initials | P/Q/R | P/Q/R | PCR |
---|---|---|---|---|---|
Applicable pin/contact | Male (plug) | Application | Cable-to-panel mount | Allowable Current(A) | 1 |
Allowable Voltage(V) | AC250 | Wire connection method | Pressure welding | Connection direction | Straight |
Protection function (environmentally resistant) | None | Features | EMI Protection | Conforming cable size | AWG#28 (7 / 0.127) AWG#30 (1 / 0.254) Discrete-wire |
How can we improve?
How can we improve?