1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

MWI Series (Pitch between terminals 8.5 mm) (MWI-PCR68-TB68)

TERMINAL BLOCK

MWI Series (Pitch between terminals 8.5 mm) (MWI-PCR68-TB68)
You can add up to 6 items per a category to the compare list.

  • Sale
  • c-UL
  • Crimp Terminal
  • 125 V
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]·A terminal block with a PCR connector that is widely used on I/O boards.

Specification Table

ModelNumber Of CoresWeight
(g)
MWI-PCR96-TB9696385
MWI-PCR68-TB6868294

Overview of Specifications

Conforming Crimp Terminal
1.25 to 3.5
F1.25 to 3.5
 
Specifications
Rated Voltage125 V AC/DC
Rated Current1 A
Insulation Resistance1,000 MΩ or more (at 500 V DC megger)
Withstand Voltage1,000 V AC 60 Hz for 1 min (between grounds)
Terminal Block ScrewM3.5 ×7L
Tightening Torque1.2 to 1.8 N·m
Pitch Between Terminals8.5 mm
Terminal Block Conforming Wire2 mm2/AWG14 or less
Ambient Temperature−20°C to +55°C (When energized)
−30°C to +85°C (When off)
Ambient Humidity45% to 85%
Material
Terminal BlockPBT (Polybutylene terephthalate)
CasePPE (Polyphenylene ether)
SubstrateGE4F (Glass Epoxy)
Compatible harness
ModelNumber Of CoresBuilt-in connector
(Honda Tsushin Kogyo)
Recommended harness
MWI-PCR96-TB9696-corePCR-E96MD (Male)SPCR, WPCR Series
MWI-PCR68-TB6868-corePCR-E68MD (Male)
Part Number
MWI-PCR68-TB68 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNumber of connector cores
(Pole)
Number of terminal block electrodes
(Pole)
Connector Polarity (Mounted Connector)

฿ 4,045.16

฿ 2,125.73

TERMINAL BLOCK 1 Piece(s) Same day 106868Male (PCR68 core)

Loading...

  1. 1

Basic Information

Connector Other Terminal Block Screw M3.5 Mounting Method DIN rail/Direct attachment
Pitch Between Terminals(mm) 8.5 Supported equipment I/O board Representative Standard CUL
Dimension vertical(mm) 64 Dimension width(mm) 219.55 Dimension depth(mm) 35.5
Supported crimp terminal Y Terminal / Round Terminal Supported equipment manufacturer 2 Contec / Interface Supported equipment I / O board
Terminal block screw type Self-Up

Please check the type/dimensions/specifications of the part MWI-PCR68-TB68 in the MWI Series (Pitch between terminals 8.5 mm) series.

Products with similar specification

Part Number
MWI-PCR96-TB96
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSNumber of connector cores
(Pole)
Number of terminal block electrodes
(Pole)
Connector Polarity (Mounted Connector)

฿ 4,886.32

1 Piece(s) Same day 109696Male (PCR96 Core)