IEEE1284 half-pitch (MDR) cable with connector EMI countermeasure type

Brand :
MISUMI
Caution
Product Description
Most Versatile Half-Pitch Connector Harness

● A cable with IEEE1284 connector that supports various models of control equipment such as servo drivers.

· The shield is connected to the hood.
· The cable supports a 30V rating.
Wiring and Wire Color Page
>>Click here
*HU model >>Click here
HUC model >>Click here
HUJ model >>Click here
Component Page
>>Click here
Specifications

| Connector Type | Shape Specification Type | Outline Image Drawing (Unit: mm) | Cable Type | Number of Cores | Specified Length (m) |
| SHPT EMI Protection Plastic With Hood One-touch Lock SHPKZ EMI Protection With Die-Cast Hood One-touch Lock SHPF With Plastic Hood * 40-core, 68-core are unavailable One-touch Lock SHPFJS With Plastic Hood * 40-core, 68-core are unavailable Jack Screw Screw Lock Sumitomo 3M | H (Male) | ![]() | ![]() ![]() | 14 | 0.2 ~ 50 (Can be specified by 0.1 m increments) |
| 20 | |||||
| 26 | |||||
| 36 | |||||
| 40 | |||||
| 50 | |||||
| 68 | |||||
| HH (Male / Male) | ![]() | 14 | |||
| 20 | |||||
| 26 | |||||
| 36 | |||||
| 40 | |||||
| 50 | |||||
| 68 | |||||
| HY (Male / Y Terminal) With Pin No. Insertion Mark Tube | ![]() | 14 | |||
| 20 | |||||
| 26 | |||||
| 36 | |||||
| 40 | |||||
| 50 | |||||
| 68 | |||||
| HT (Male / Loose Wires) With Pin No. Insertion Mark Tube | ![]() | 14 | |||
| 20 | |||||
| 26 | |||||
| 36 | |||||
| 40 | |||||
| 50 | 1 ~ 50 (Can be specified by 0.1 m increments) | ||||
| 68 | |||||
| HU (Male / Fusion) Misumi Original Connection HUC (Male / Fusion) Staggered Connection HUJ (Male / Fusion) Inline Connection | ![]() | 14 | |||
| 20 | |||||
| 26 | |||||
| 36 | |||||
| 40 | |||||
| 50 | |||||
| 68 | |||||
| HM34SB (Male / MIL Socket Connector 34-Core Female 2-Branches) | ![]() | 68 |
| Specified Length (m) | ~ 0.9 | 1 ~ 4 | 4.1 ~ 50 |
| Tolerance | +20mm | +50mm | + 3% of Specified Length |
Compatible Manufacturers and Series Names
| Manufacturer Name | Series Name |
|---|---|
| AMP | CHAMP 50 |
| Hirose Electric Co., Ltd. | DXM (Note) |
| Japan Aviation Electronics Industry, Ltd. | TX10 |
| Honda Tsushin Kogyo Co., Ltd. | NPC |
| DDK Ltd. | DHA |
| Fujitsu Limited | 240R Type |
| Yamaichi Electronics Co., Ltd. | NCS/NCP |
(Note) Please note that these are not compatible with the DX Series by Hirose Electric Co., Ltd.
Contact Arrangement Diagram

Connector x Hood Combination Table
| EMI Countermeasure Plastic Hood One-touch Lock | EMI Countermeasure Metal Hood One-touch Lock | EMI Countermeasure Plastic Hood Screw Fastening | General-purpose Plastic Hood Screw Fastening | General-purpose Plastic Hood One-touch Lock | |||
|---|---|---|---|---|---|---|---|
| 103** -3210-00 | 103** -A200-00 | 103** -52S0-00S | 103** -52A0-008 | 103** -52F0-008 | |||
| Male | Pressure Welding Type Connector | 101** -6000EL | ○ | ○ | ○ (Except 68-core) | ○ (Except 68-core) | ○ (Except 68-core) |
| Female | Solder Type Connector | 101** -3000PE | x | x | ○ | ○ | ○ |
| Pressure Welding Type Panel Mount | 102** -0200EL | x | x | x | x | x | |
○ = Combination available x = Combination unavailable
・Connectors can be coupled if they have the same core numbers and are a combination of male <--> female.
・Connectors can be coupled if they have the same core numbers and are a combination of male <--> female.
Compatible Wire
| Type | AWG |
|---|---|
| Pressure Welding Type Male Connector | AWG28 stranded wires or 0.08 mm2 stranded wires (Coating OD 0.70 mm or less) and navy fixed type cables can be used. * Flat cables cannot be used. (Note) |
| Solder Type Male Connector | AWG24 ~ 30 or 0.2 mm2 ~ 0.05 mm2 (Flat cables cannot be used.)* Pay attention to the finished OD of the cables. |
| Pressure Welding Type Panel Mount (Female) | AWG28 or 0.08 mm2, 1.27 mm Pitch Flat Cables (Loose wires cannot be used.)* |
Rating
| Item | Specification | Conditions |
|---|---|---|
| Current | 0.5 A or less | Allowable current between coupled contacts |
| Voltage | 150 VAC / 200 VDC or less | Refers to the maximum DC or AC voltage (effective value) that can be continuously applied under the rated ambient temperature |
| Ambient Temperature | -55°C ~ +85°C | Refers to the temperature range that can be used continuously under maximum load conditions |
Electrical Properties
| Item | Characteristics | Conditions |
|---|---|---|
| Contact Resistance | Initial value of 35 mΩ or less For contact after mechanical testing or environmental testing increased resistance value must be 25 mΩ or less | Includes bulk resistance of contacts. 1.5 mA resistance measured current and 20 mV release voltage based on the voltage-drop testing method. (Based on combination with half pitch connectors by Sumitomo 3M) |
| Insulation Resistance | 500 MΩ or more | Apply 500 VDC between the adjoining contacts and measure the resistance after 1 min. |
| Voltage Resistance | No arc dielectric breakdown | Apply 500 VAC between the adjoining contacts for 1 min. Leakage current is 1 mA at the time of measurement. |
Mechanical Properties
| Item | Characteristics | Conditions |
|---|---|---|
| Contact Retention Force | 1 kg or more (Pressure welding type panel mount is 0.8 kg or more) | Measure the contact retention force when tension is applied at the speed of 5 mm / min between the connector body and the installed contact. |
| Insertion and Extraction Force Per Single Pole | ・ Insertion Force: 150 g or less / Extraction Force: 40 g or more | The total insertion / removal force for plug / panel mount insertion / removal applied to a single pole is adopted as the single-pole insertion / removal force. (Based on combination with plugs by Sumitomo 3M) Insertion / Extraction speed is 5 mm / min. |
| Vibration Test | 1) 1 μsec or less instantaneous disconnection 2) Meets electrical & mechanical properties | 10 ~ 55 HZ, insertion & extraction for 1 min, 1.52 mm amplitude or 10 G in XYZ directions for 2 hours each |
| Impact Test | 1) 1 μsec or less instantaneous disconnection 2) Meets electrical & mechanical properties | 50 G, 11 msec XYZ directions, 3 times each (18 times total) MIL-STD-202E201A |
| Solvent Resistance | 1) Indication is clear 2) Meets the electrical & mechanical properties | 3 min of ultrasonic cleaning in Freon 1-1-1 Trichloroethane solvent MIL-STD-202E213B |
| Durability | 1) Meets the electrical & mechanical properties However, initial values at insertion and extraction must be ±20% | 50 times of insertion and extraction (Speed at 360 ~ 600 times / hr.) MIL-STD-202E215 |
Environmental Resistance Properties
| Item | Test Conditions | Standards Compliance |
|---|---|---|
| Humidity Test | 10 Cycles (-10°C ~ +65°C, 95% RH) | MIL-STD-202E106D |
| Salt Spray Test | 35°C, 5% concentration, 48 hr. | MIL-STD-202E101D |
| Thermal Shock Test | 5 Cycles of -55°C --> +25°C --> +85°C --> +25°C | MIL-STD-202E107D |
| Humidity Test (Regulated Temperature) | 40°C, 95% RH, 96 hr. | MIL-STD-202E103D |
| High Temperature Life Test | 85°C, 1,000 hr., rated current x 110% rated current | MIL-STD-202E108D |
| H2S Gas | Concentration 3±1 PPM, 40°C, 70 ~ 85% RH, 96 hr. | JEIDA-25-1974 (Except for Solder Plug) |







