PCN Series (MR / Terminal Pitch 7.62 mm)

Brand :
MISUMI

Caution

    Product Description

    [Specifications]
    - 7.62mm pitch terminal block, equipped with MR connector
    - Terminal block and connector pole numbers are available in a wide range from 20 to 50 poles.


    ●The connector section uses the MR type manufactured by Honda Tsushin Kogyo Co., Ltd., which is commonly mounted on FA control equipment.
    ●A wide range of terminal block and connector pole numbers are available, from 20 to 50 poles.

     

    ・For Y terminals only (screws cannot be removed)

    Specifications

    PCNシリーズ(MR・端子間ピッチ7.62mm):関連画像

     
    ModelNumber of poles
    PCN-2M-20A20 (male)
    PCN-2M-20B20 (female)
    PCN-2M-34A34 (male)
    PCN-2M-34B34 (female)
    PCN-2M-50A50 (male)
    PCN-2M-50B50 (female)
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    PCN Series (MR / Terminal Pitch 7.62 mm) | MISUMI | MISUMI Thailand