(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This terminal block supports both DIN rail mounting and screw mounting, and can be selected from MR connector 50-core male/female.
Model | Number of Poles |
MWI-MR50A-TB50 | 50 |
MWI-MR50B-TB50 |
Rated Voltage | 125 V AC/DC |
Rated Current | 1 A |
Withstand Voltage | 500 V AC for 1 min. |
Vibration-Resistant | Double amplitude 1.5 mm / 1 hour (10 to 55 Hz/min) |
Impact-Resistant | 10 G Equivalent |
Insulation Resistance | 100 MΩ or more (500 V DC megger) |
Ambient Temperature (Operation) | −20 to +80°C |
Ambient Temperature (Storage) | −20 to +80°C |
Relative Temperature | 45 to 85% |
Pitch Between Terminals | 7 mm |
Terminal Block Screw | M3 |
Tightening Torque | 0.6 to 0.9 N·m |
Conforming Wire | 1.25 mm2 Max |
(2 mm2 Max: When specified crimp terminal is used) |
Terminal Block | UL94V-1 (Polycarbonate) |
Terminal screw | Iron, nickel plating |
Terminal board | Brass, tin plating |
Case | UL94V-0 (Polycarbonate) |
Connector | MIL connector | Terminal Block Screw | M3 | Number of connector cores(Pole) | 50 |
---|---|---|---|---|---|
Mounting Method | DIN rail/Direct attachment | Pitch Between Terminals(mm) | 7 | Supported equipment | Servomotor |
Dimension vertical(mm) | 49 | Dimension width(mm) | 185 | Dimension depth(mm) | 45 |
Supported crimp terminal | Y Terminal / Round Terminal | Number of terminal block electrodes(Pole) | 50 | Connector Polarity (Mounted Connector) | Female |
Terminal block screw type | Self-Up |
Please check the type/dimensions/specifications of the part MWI-MR50B-TB50 in the MWI Series (Terminal Pitch 7 mm), MR Connector series.
How can we improve?
How can we improve?