PCN Series (Centronics / Terminal Pitch 7.62 mm)

Brand :
MISUMI

Caution

  • From June 2021, due to a change in specifications by the connector manufacturer, the color of the connector insulation for PCN-9D-24 and PCN-9D-50 will gradually change from blue to black.

Product Description

[Features]
• Uses an Amphenol-type connector with 24-contact and 50-contact options.
• The terminal pitch is 7.62mm.
• Designed for Y-type crimp terminals; the screws cannot be removed.
• Supports 35mm DIN rail or direct mounting.
[Use]
• Use for fastening and assembling mechanical components.


●The connector part uses DDK's 57 series connector (Amphenol type) with 24 and 50 cores.



-For Y terminals only (screws cannot be removed)
-Terminal block with terminal pitch of 7.62 mm.

Specifications

PCNシリーズ(セントロニクス・端子間ピッチ7.62mm):関連画像
 
ModelNumber of poles
PCN-9D-2424
PCN-9D-5050
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat