PCN Series Terminal Block, 7.62 mm Pitch

Brand :
MISUMI

Caution

    Product Description

    [Features]
    • 7.62 mm terminal pitch with a support screw system to reduce wiring work.
    • Supports DIN rail mounting and screw mounting for panel layout flexibility.
    • Compatible wire is 1.25mm² / AWG16 with Y-type crimp terminals.
    [Use]
    • For interfaces using Fujitsu FCN series 24-core or 40-core connectors on sequencer equipment.


    ●Equipped with Fujitsu FCN series 24-core and 40-core connectors
    ●Compatible with both DIN rail and screw mounting

    Specifications

    PCNシリーズ(端子間ピッチ7.62mm):関連画像
     
    ModelNumber of polesWeight
    (g)
    PCN-4F-242499.56
    PCN-4F-4040150.32
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    PCN Series Terminal Block, 7.62 mm Pitch | MISUMI | MISUMI Thailand