(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Space saving with a width of 80 mm is achieved by split wiring in the upper and lower stages. The same number is used for the connector number and the terminal block name plate. Equipped with Fujitsu FCN series 40-core connector. Supports both DIN rail mounting and screw mounting.
Model | Number of Poles |
MWI-FCN40-HWTB40 | 40 |
Model | Number of Poles | Mounting Connector (Fujitsu) Male | Recommended harness | Weight of Connector Terminal Block (g) |
MWI-FCN40-HWTB40 | 40 | FCN-364P040-AU | NFCN-SS-SO | Approximately 180 |
Rated Voltage | 125 V AC/DC |
Rated Current | 1 A |
Withstand Voltage | 500 V AC for 1 min. |
Vibration-Resistant | Double amplitude 1.5 mm / 1 hour (10 to 55 Hz/min) |
Impact-Resistant | 10 G Equivalent |
Insulation Resistance | 100 MΩ or more (500 V DC megger) |
Ambient Temperature (Operation) | −20 to +80°C |
Ambient Temperature (Storage) | −20 to +80°C |
Relative Temperature | 45 to 85% |
Pitch Between Terminals | 7 mm |
Terminal Block Screw | M3 |
Tightening Torque | 0.6 to 0.9 N·m |
Conforming Wire | 1.25 mm2 Max |
(2 mm2 Max: When specified crimp terminal is used) |
Terminal Block | UL94V-1 (Polycarbonate) |
Terminal screw | Iron, nickel plating |
Terminal board | Brass, tin plating |
Case | UL94V-0 (Polycarbonate) |
Connector | MIL connector | Terminal Block Screw | M3 | Number of connector cores(Pole) | 40 |
---|---|---|---|---|---|
Mounting Method | DIN rail/Direct attachment | Pitch Between Terminals(mm) | 7 | Supported equipment | PLC |
Dimension vertical(mm) | 86 | Dimension width(mm) | 80 | Dimension depth(mm) | 42.5 |
Supported crimp terminal | Y Terminal | Number of terminal block electrodes(Pole) | 40 | Connector Polarity (Mounted Connector) | Female |
Terminal block screw type | Self-Up |
Please check the type/dimensions/specifications of the part MWI-FCN40-HWTB40 in the MWI Series (Upper/Lower Division) series.
How can we improve?
How can we improve?