1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

MWI Series (Terminal Pitch 7 mm), Compatible Equipment: PLC

TERMINAL BLOCK

MWI Series (Terminal Pitch 7 mm), Compatible Equipment: PLC
You can add up to 6 items per a category to the compare list.

  • Volume Discount
  • For Signal
  • Sensor
  • PLC
  • 125 V
Part Number :
  • From :
    ฿ 1,250.32/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart


● Lower level wiring can be performed without upper level wiring causing obstruction
● Fujitsu FCN series 40 core connector equipped
● Supports both DIN rail mounting and screw mounting

Product Description

This is a terminal block equipped with a Centronics connector that supports both DIN rail mounting and screw mounting, allowing lower stage wiring without upper stage terminal wiring getting in the way.

Specification Table

ModelNumber of Poles
MWI-FCN40-HTB4040

Overview of Specifications

Material
Terminal BlockUL94V-1 (Polycarbonate)
Terminal screwIron, nickel plating
Terminal boardBrass, tin plating
CaseUL94V-0 (Polycarbonate)
Specifications
Rated Voltage125 V AC/DC
Rated Current1 A
Withstand Voltage500 V AC for 1 min.
Vibration-ResistantDouble amplitude 1.5 mm / 1 hour (10 to 55 Hz/min)
Impact-Resistant10 G Equivalent
Insulation Resistance100 MΩ or more (500 V DC megger)
Ambient Temperature (Operation)−20 to +80°C
Ambient Temperature (Storage)−20 to +80°C
Relative Temperature45 to 85%
Pitch Between Terminals7 mm
Terminal Block ScrewM3
Tightening Torque0.6 to 0.9 N·m
Conforming Wire1.25 mm2 Max
(2 mm2 Max: When specified crimp terminal is used)
Part Number
MWI-FCN40-HTB40
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,250.32

TERMINAL BLOCK 1 Piece(s) Available Same day

Loading...

  1. 1

Basic Information

Connector FCN connector Terminal Block Screw M3 Number of connector cores(Pole) 40
Mounting Method DIN rail/Direct attachment Pitch Between Terminals(mm) 7 Supported equipment PLC
Dimension vertical(mm) 41.5 Dimension width(mm) 150 Dimension depth(mm) 42.5
Supported crimp terminal Y Terminal Number of terminal block electrodes(Pole) 40 Connector Polarity (Mounted Connector) Female
Terminal block screw type Self-Up

Please check the type/dimensions/specifications of the part MWI-FCN40-HTB40 in the MWI Series (Terminal Pitch 7 mm), Compatible Equipment: PLC series.