(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]Hirose Electric's lever-type, circuit board mount, MIL straight male connector. A wire-to-wire connector for OMRON KEYENCE PLC. It is a highly versatile circuit board connector that can be mounted on commercially available universal circuit boards, etc., as the circuit board mounting hole pitch is 2.54 mm. The pin direction is vertical to the circuit board surface. Since it has a lock mechanism at the time of connection, the connector can be securely connected and fixed.
Model | Number of Cores | Weight (g) |
HIF3-6PA-2.54DSA71 | 6 | 3.9 |
HIF3BD-10PA-2.54DSA71 | 10 | 4.4 |
HIF3BA-14PA-2.54DSA71 | 14 | 5.0 |
HIF3BA-16PA-2.54DSA71 | 16 | 5.3 |
HIF3BA-20PA-2.54DSA71 | 20 | 6.1 |
HIF3BA-26PA-2.54DSA71 | 26 | 6.9 |
HIF3BA-30PA-2.54DSA71 | 30 | 7.5 |
HIF3BA-34PA-2.54DSA71 | 34 | 8.0 |
HIF3BA-40PA-2.54DSA71 | 40 | 9.2 |
HIF3BA-50PA-2.54DSA71 | 50 | 10.4 |
HIF3BB-50PA-2.54DSA71 | 50 | 10.6 |
HIF3BA-60PA-2.54DSA71 | 60 | 12.0 |
HIF3BB-60PA-2.54DSA71 | 60 | 12.2 |
HIF3BA-64PA-2.54DSA71 | 64 | 13.0 |
HIF3BB-64PA-2.54DSA71 | 64 | 13.0 |
Part Number |
---|
HIF3BA-14PA-2.54DSA71 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS |
---|---|---|---|---|---|---|
฿ 68.90 | CONNECTOR | 1 Piece(s) | Same day | 10 |
Loading...
Connection Method for Pressure Welding Type MIL Socket Connector
Table of Possible Connectors for Pressure Welding
Product Name | Model |
---|---|
D-sub Connector (EMI Pressure Welding Type) |
FD*-*PF05 (Male) FD*-*P05 (Male) FD*-*S05 (Female) |
Centronics Connector General-purpose Pressure Welding Spring-lock Type |
57F-30***-20S (Male) 57F-40***-20S (Female) |
Centronics Connector (EMI Pressure Welding Type) |
57FE-30***-20N-D8 (Male) 57FE-40***-20N-D8 (Female) |
FCN Pressure Welded Connector | FCN-367J***-AU-F (Female) |
MIL Socket Connector Female Pressure Welding Contact Connector (without Lock) |
HIF3**-**D-2.54R (Female) 79**-B500FL-3448 * Cannot be used for 60 / 64 core type. The type with 2 guide keys also cannot be used |
MIL Socket Connector Female Pressure Welding Contact Connector (with Lock) |
XG4M-****-U |
Connector Shape | Square shape | Connector series initials | M/N/O | M/N/O | MIL |
---|---|---|---|---|---|
Applicable pin/contact | Male (plug) | Number of Pins | 14 | Application | Cable-to-board |
Allowable Current(A) | 1 | Allowable Voltage(V) | 200 | Wire connection method | Solder |
Connection direction | Straight | Protection function (environmentally resistant) | None | Representative Standard | UL |
Polarity Guide/Slot(Piece) | Central 1 | Polarizing key groove/key mount(Piece) | Right 1 | Other standards (MIL) | ○ |
Removal method | Others |
Please check the type/dimensions/specifications of the part HIF3BA-14PA-2.54DSA71 in the MIL Connector PCB Straight Male Connector (Lever Model) series.
How can we improve?
How can we improve?