1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

MIL Connector Female Contact Crimper (Crimping Tool)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 16,294.16/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart


● This is a dedicated manual crimping tool that can crimp the female contact of the HIF3B crimp model connector.
● The compact size allows it to be carried around, making it suitable for work offsite. 

· Only the HIF3 contacts can be crimped. Do not use it for third-party products.
·
Do not process using pliers and the like instead of the dedicated tool. There is a risk of disconnection or dropout.

Product Description

MIL connector Crimp female contact dedicated tool, selected by target cable size

Specifications

MIL Connector Female Contact Crimper (Crimping Tool):Related Image

ModelCompatible ContactWeight (g)
HIF3-TA2022HCHIF3-2022SC
497
HIF3-T2226HCHIF3-2226SCA
539
HIF3-TA2428HCHIF3-2428SCA497
Sales: Misumi / Manufacturer: Hirose Electric
Part Number
HIF3-T2226HC
HIF3-TA2428HC
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 16,294.16

PRESS TOOL 1 Piece(s) 3 Day(s)

฿ 29,264.67

PRESS TOOL 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Example

MIL Connector Female Contact Crimper (Crimping Tool):Related Image

Basic Information

Applicable type MIL Connector Product classification Crimping Tool