MIL Press-fit Male Extension Connector

Caution
Product Description
[Features]This is a male connector for IDC relay, manufactured by Hirose Electric. This is an IDC type connector that allows for batch IDC together with 1.27 mm pitch ribbon cable and wire-to-wire connection with MIL standard connectors (HIF3 B connectors). Since it has a locking mechanism after joining, it will not come off even if some pulling force is applied.

● 1.27 mm pitch flat cable collective pressure welding model connector that allows the relay connection with the MIL standard connector (HIF3B connector).
● Since it has a lock mechanism after bonding, it does not come off even if a little tension is applied.
● UL No. E52653

Rated Current: 1A Rated Voltage: 200V AC
Compatible Electric Wire Size:AWG28 or 0.08 mm2, 1.27 mm Pitch Flat Cable, Fusion Cable

· Please note that the 50-core or higher is available in two models: with one polarity guide slot at the center, and one each on the left and right.
· Vises or simple tools cannot be used as the lever of the connector will interfere.
Specifications

| Model | Number of Cores | Weight g |
| HIF3BD-10PD-2.54R-MC | 10 | 6.0 |
| HIF3BA-16PD-2.54R-MC | 16 | 6.6 |
| HIF3BA-20PD-2.54R-MC | 20 | 7.3 |
| HIF3BA-26PD-2.54R-MC | 26 | 9.0 |
| HIF3BA-30PD-2.54R-MC | 30 | 9.0 |
| HIF3BA-34PD-2.54R-MC | 34 | 10.0 |
| HIF3BA-40PD-2.54R-MC | 40 | 11.0 |
| HIF3BA-50PD-2.54R-MC | 50 | 12.8 |
| HIF3BB-50PD-2.54R-MC | 50 | 13.0 |
| HIF3BA-60PD-2.54R-MC | 60 | 15.5 |
| HIF3BB-60PD-2.54R-MC | 60 | 15.0 |
| HIF3BA-64PD-2.54R-MC | 64 | 16.9 |
| HIF3BB-64PD-2.54R-MC | 64 | 16.9 |
Connection Method for Pressure Welding Type MIL Socket Connector




Table of Possible Connectors for Pressure Welding
| Product Name | Model |
|---|---|
| D-sub Connector (EMI Pressure Welding Type) | FD*-*PF05 (Male) FD*-*P05 (Male) FD*-*S05 (Female) |
| Centronics Connector General-purpose Pressure Welding Spring-lock Type | 57F-30***-20S (Male) 57F-40***-20S (Female) |
| Centronics Connector (EMI Pressure Welding Type) | 57FE-30***-20N-D8 (Male) 57FE-40***-20N-D8 (Female) |
| FCN Pressure Welded Connector | FCN-367J***-AU-F (Female) |
| MIL Socket Connector Female Pressure Welding Contact Connector (without Lock) | HIF3**-**D-2.54R (Female) 79**-B500FL-3448 * Cannot be used for 60 / 64 core type. The type with 2 guide keys also cannot be used |
| MIL Socket Connector Female Pressure Welding Contact Connector (with Lock) | XG4M-****-U |