1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

MIL Connector Press-Fitting Tool for Discrete Wires

TOOL

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,293.13/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart


● It is a manual pressure welding tool for the pressure weld female connector for loose wires.
Ultra-compact and lightweight (about 180 g) model that can be carried around, it is suitable for work offsite.


● Applicable Wire Size: AWG24 – 28
Dimensions: (W) 25 x (L) 100 x (H) 80 mm
Weight: Approx. 180 g


· Do not process using pliers and the like instead of the dedicated tool, as it may cause disconnection or dropout.

Product Description

Loose Wire Crimping Dedicated tools

Specifications

MIL Connector Press-Fitting Tool for Discrete Wires:Related Image

ModelWeight g
XY2B-7006143.7

More Information

MIL Connector Press-Fitting Tool for Discrete Wires:Related Image
Part Number
XY2B-7006
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,293.13

TOOL 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Applicable type MIL Connector Product classification Pressure Contact Tool

Please check the type/dimensions/specifications of the part XY2B-7006 in the MIL Connector Press-Fitting Tool for Discrete Wires series.