Semi-covered Press-fit MIL Connector for Discrete Wires

Brand :
MISUMI
Caution
Product Description
[Features]OMRON's simple connector hood made of glass-filled polyamide resin, dedicated to XG5M. A simple, space saving cover that protects the cable IDC part of the IDC female connector.

● It is a simple space-saving cover that protects the cable pressure welding part of the pressure weld female connector.

Material: Glass-filled Polyamide Resin (UL94V-0)
Color: Black

· 2 semi-covers are required to protect 1 connector.
Specifications

| Model | Connector Core Number | Size (mm) | Weight g |
| A | |||
| XG5S-0501 | 10 | 17.3 | 0.2 |
| XG5S-0701 | 14 | 22.3 | 0.3 |
| XG5S-0801 | 16 | 24.9 | 0.3 |
| XG5S-1001 | 20 | 30.0 | 0.4 |
| XG5S-1301 | 26 | 37.6 | 0.4 |
| XG5S-1501 | 30 | 42.7 | 0.5 |
| XG5S-1701 | 34 | 47.7 | 0.5 |
| XG5S-2001 | 40 | 55.4 | 0.6 |
| XG5S-2501 | 50 | 68.1 | 0.8 |
| XG5S-3001 | 60 | 80.8 | 0.9 |
| XG5S-3201 | 64 | 85.8 | 1.0 |
Example
