Press-fit MIL Female Connector for Discrete Wires

Brand :
MISUMI
Caution
Product Description
Forms a pressure connection with bulk wires. Can be crimped easily with the dedicated tool

● The loose wires are pressure weld connected without stripping the wire coating.
As the loose wires are pressure welded one by one, they can be connected in free
arrangement.
● Compared to the crimp model, there is less variation in quality achieved by the operator,
and since the contact is incorporated into the housing, it is easy to manage the parts.
● UL No. E103202

Rated Current: 3A
Rated Voltage: 300V AC
Compatible Electric Wire Size:AWG24 - 28 or
0.21 mm2 - 0.09 mm2 Loose Wire

· Note that the 50, 60 and 64-core models are available in 2 models: with 1 polarity
guide at the center, and 1 each on the left and right.
· For pressure welding, use the pressure tool for loose wires.
Specifications

| Model | Applicable Electric Wire Symbol | Number of Cores | Polarity Guide | Weight g | |
| AWG24 | AWG28 - 26 | ||||
| XG5M | 1032-N | 1035-N | 10 | Central 1 | 2.0 |
| 1432-N | 1435-N | 14 | Central 1 | 2.5 | |
| 1632-N | 1635-N | 16 | Central 1 | 2.8 | |
| 2032-N | 2035-N | 20 | Central 1 | 3.3 | |
| 2632-N | 2635-N | 26 | Central 1 | 4.0 | |
| 3032-N | 3035-N | 30 | Central 1 | 4.5 | |
| 3432-N | 3435-N | 34 | Central 1 | 5.0 | |
| 4032-N | 4035-N | 40 | Central 1 | 5.8 | |
| 5032-N | 5035-N | 50 | Central 1 | 7.1 | |
| 5033-N | 5036-N | 50 | Left and Right Each 1 | 7.1 | |
| 6032-N | 6035-N | 60 | Central 1 | 8.3 | |
| — | 6036-N | 60 | Left and Right Each 1 | 8.3 | |
| 6432-N | — | 64 | Central 1 | 8.8 | |
| — | 6436-N | 64 | Left and Right Each 1 | 8.8 | |
Example
