PCN Series (Terminal Pitch 7.62 mm)

Brand :
MISUMI
Caution
Product Description
[Features]
• 7.62 mm terminal pitch with a unique support screw system to reduce wiring work.
• MIL-C-83503 compliant pin header supports connector matching.
• Pole options cover 20 to 50 pins.
[Use]
• For relay terminal block connections to equipment with MIL-C-83503 compliant pin headers.

●The connector section uses a general-purpose MIL-C-83503 compliant pin header.
●A wide range of terminal block and connector pin counts are available, from 20 to 50 pins.
●Can be used as a relay terminal block when connecting input/output devices to devices equipped with MIL-C-83503 compliant pin headers.

・For Y terminals only (screws cannot be removed)
Specifications

| Model | Number of poles |
| PCN-1H-20 | 20 |
| PCN-1H-26 | 26 |
| PCN-1H-34 | 34 |
| PCN-1H-40 | 40 |
| PCN-1H-50 | 50 |