1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

MWI Series (Terminal Pitch 7 mm), Mounting Method: DIN Rail / Direct Mount

TERMINAL BLOCK

MWI Series (Terminal Pitch 7 mm), Mounting Method: DIN Rail / Direct Mount
You can add up to 6 items per a category to the compare list.

  • Volume Discount
  • c-UL
  • CE-Compliant
  • For Signal
  • AC Servo
  • 125 V
Part Number :
  • From :
    ฿ 1,796.52/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart


● Can be mounted on DIN rail with a single action.

· 50 core is a 2 guide key type.
· Check equipment side specifications for connector array before ordering.

Product Description

This terminal block is effective as a relay terminal block for AC servo motors and can be mounted on DIN rail with a single-action.

Specification Table

ModelNumber of Poles
MWI-MIL50-TB5050

Overview of Specifications

Conforming connector
ModelNumber of PolesNumber of Guide KeysMounting Connector (Hirose Electric) MaleRecommended harnessWeight of Connector Terminal Block (g)
MWI-MIL50-TB50502HIF3BA-50PA-2.54DSA71HIFS Series208
Specifications
Rated Voltage125 V AC/DC
Rated Current1 A
Withstand Voltage500 V AC for 1 min.
Vibration-ResistantDouble amplitude 1.5 mm / 1 hour (10 to 55 Hz/min)
Impact-Resistant10 G Equivalent
Insulation Resistance100 MΩ or more (500 V DC megger)
Ambient Temperature (Operation)−20 to +80°C
Ambient Temperature (Storage)−20 to +80°C
Relative Temperature45 to 85%
 
Pitch Between Terminals7 mm
Terminal Block ScrewM3
Tightening Torque0.6 to 0.9 N·m
Conforming Wire1.25 mm2 Max
(2 mm2 Max: When specified crimp terminal is used)
Material
Terminal BlockUL94V-1 (Polycarbonate)
Terminal screwIron, nickel plating
Terminal boardBrass, tin plating
CaseUL94V-0 (Polycarbonate)
Part Number
MWI-MIL50-TB50
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,796.52

TERMINAL BLOCK 1 Piece(s) Available Same day

Loading...

  1. 1

Basic Information

Connector MIL connector Terminal Block Screw M3 Number of connector cores(Pole) 50
Mounting Method DIN rail/Direct attachment Pitch Between Terminals(mm) 7 Supported equipment Servomotor
Supported equipment manufacturer Yasukawa Electric / Panasonic Electronic Works Representative Standard CE / CUL Dimension vertical(mm) 49
Dimension width(mm) 185 Dimension depth(mm) 45 Supported crimp terminal Y Terminal / Round Terminal
Number of terminal block electrodes(Pole) 50 Terminal block screw type Self-Up

Please check the type/dimensions/specifications of the part MWI-MIL50-TB50 in the MWI Series (Terminal Pitch 7 mm), Mounting Method: DIN Rail / Direct Mount series.