(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This is a terminal block equipped with a MIL socket connector, allowing lower stage wiring without upper stage terminal wiring getting in the way. You can choose a machine name plate. Every 6th bulkhead shape and a triangle mark support number recognition.
Model | Number of Poles |
MWI-MIL20-HTB20-F | 20 |
MWI-MIL20-HTB20-K | |
MWI-MIL20-HTB20-P | |
MWI-MIL34-HTB34-K-N | 34 |
MWI-MIL34-HTB34-P | |
MWI-MIL40-HTB40-C | 40 |
MWI-MIL40-HTB40-K | |
MWI-MIL40-HTB40-P |
Rated Voltage | 125 V AC/DC |
Rated Current | 1 A |
Withstand Voltage | 500 V AC for 1 min. |
Vibration-Resistant | Double amplitude 1.5 mm / 1 hour (10 to 55 Hz/min) |
Impact-Resistant | 10 G Equivalent |
Insulation Resistance | 100 MΩ or more (500 V DC megger) |
Ambient Temperature (Operation) | −20 to +80°C |
Ambient Temperature (Storage) | −20 to +80°C |
Relative Temperature | 45 to 85% |
Pitch Between Terminals | 7 mm |
Terminal Block Screw | M3 |
Tightening Torque | 0.6 to 0.9 N·m |
Conforming Wire | 1.25 mm2 Max |
(2 mm2 Max: When specified crimp terminal is used) | |
UL | E114903 |
Terminal Block | UL94V-1 (Polycarbonate) |
Terminal screw | Iron, nickel plating |
Terminal board | Brass, tin plating |
Case | UL94V-0 (Polycarbonate) |
Part Number |
---|
MWI-MIL20-HTB20-F |
MWI-MIL20-HTB20-P |
MWI-MIL34-HTB34-K |
MWI-MIL34-HTB34-K-N |
MWI-MIL34-HTB34-P |
MWI-MIL40-HTB40-C |
MWI-MIL40-HTB40-P |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Number of connector cores (Pole) | Supported equipment manufacturer | Dimension width (mm) | Number of terminal block electrodes (Pole) | Registering Plate |
---|---|---|---|---|---|---|---|---|---|---|
฿ 845.81 ฿ 409.03 | TERMINAL BLOCK | 1 Piece(s) | Same day | 20 | Mitsubishi Electric / Omron | 80 | 20 | Marking Plate F | ||
฿ 845.81 | TERMINAL BLOCK | 1 Piece(s) | Same day | 20 | - | 80 | 20 | Marking Plate P | ||
฿ 1,140.00 | TERMINAL BLOCK | 1 Piece(s) | Available | 3 Day(s) | 34 | Keyence | 129 | 34 | Marking Plate K | |
฿ 1,140.00 | TERMINAL BLOCK | 1 Piece(s) | Available | 3 Day(s) | 34 | Keyence | 129 | 34 | Marking Plate K + N (For Nano) | |
฿ 1,140.00 | TERMINAL BLOCK | 1 Piece(s) | Available | 3 Day(s) | 34 | - | 129 | 34 | Marking Plate P | |
฿ 1,213.55 | TERMINAL BLOCK | 1 Piece(s) | Available | Same day | 40 | Omron | 150 | 40 | Marking Plate C | |
฿ 1,213.55 | TERMINAL BLOCK | 1 Piece(s) | Available | Same day | 40 | - | 150 | 40 | Marking Plate P |
Loading...
Connector | MIL connector | Terminal Block Screw | M3 | Mounting Method | DIN rail/Direct attachment |
---|---|---|---|---|---|
Pitch Between Terminals(mm) | 7 | Supported equipment | PLC | Representative Standard | CUL |
Dimension vertical(mm) | 41.5 | Dimension depth(mm) | 42.5 | Supported crimp terminal | Y Terminal |
Connector Polarity (Mounted Connector) | Female | Terminal block screw type | Self-Up |
How can we improve?
How can we improve?