Generic Cable with Press-fit Connector

Caution
Product Description
Generic Cable with Press-fit Connector
Cables with Rectangular Connectors are wiring components for automation machines. They offer a variety of types and cable lengths to choose from.
[Feature]
● Connector type and shape :
CN1 - Male,Female
CN2 - Male,Female, Y terminal
● Cable length : 0.2 to 50 m. (Can be specified by 0.1m increments)
[Application]
Cables with Rectangular Connectors support a wide variety industrial for control applications

● Cables with MIL socket connector (C-83503 compliant) that are widely used for applications such as programmable controllers and I / O cards.
● By taking advantage of the free alteration / custom number, customized connection changes and earth wire length specifications etc. can be performed.
● The combination of the MIL connector and other connectors' cables can be handled with the "Web Design Harness Plus."

· When the mark tube has no printed custom number specified, the connector pin arrangement number is printed. Be careful not to forget to put the custom number on the supported device.
· Sheath peeling length can be designated as alteration service only for those with terminals or mark tubes.
· The shield holds the lead wire.
· Male connectors are not manufactured for the shape specification models P / PP / PS / PY / PT, thus there is no configuration for 6-core or 14-core.
· One polarity guide key each left and right (total of 2) for 50 W, 60 W, and 64 W.
One in center model as well (Total 1).
Wiring and Wire Color Page >>Click here
Component Page >>Click here
Specifications

| Specified Length (m) | ~ 0.9 | 1 ~ 4 | 4.1 ~ 50 |
| Tolerance | +20mm | +50mm | + 3% of Specified Length |
| Connector Type | Shape Specification Type | Outline Image Drawing (Unit: mm) | Cable Type | Number of Cores | Specified Length (m) |
| HIFS Pressure Welding Type Connector Hirose Electric Co., Ltd | S (Female) | ![]() | ![]() | 6 | 0.2 ~ 50 Can be specified by 0.1 m increments |
| 10 | |||||
| 14 | |||||
| 16 | |||||
| 20 | |||||
| 26 | |||||
| 30 | |||||
| 34 | |||||
| 40 | |||||
| 50 | |||||
| 50W | |||||
| 60 | |||||
| 60W | |||||
| 64 | |||||
| 64W | |||||
| P (Male for Relay) 6, 14-core not available | ![]() | 10 | |||
| 16 | |||||
| 20 | |||||
| 26 | |||||
| 30 | |||||
| 34 | |||||
| 40 | |||||
| 50 | |||||
| 50W | |||||
| 60 | |||||
| 60W | |||||
| 64 | |||||
| 64W | |||||
| SS (Female / Female) | ![]() | 6 | |||
| 10 | |||||
| 14 | |||||
| 16 | |||||
| 20 | |||||
| 26 | |||||
| 30 | |||||
| 34 | |||||
| 40 | |||||
| 50 | |||||
| 50W | |||||
| 60 | |||||
| 60W | |||||
| 64 | |||||
| 64W | |||||
| PP (Male for Relay / Male for Relay) 6, 14-core not available | ![]() | 10 | |||
| 16 | |||||
| 20 | |||||
| 26 | |||||
| 30 | |||||
| 34 | |||||
| 40 | |||||
| 50 | |||||
| 50W | |||||
| 60 | |||||
| 60W | |||||
| 64 | |||||
| 64W | |||||
| PS (Male for Relay / Female) 6, 14-core not available | ![]() | 10 | |||
| 16 | |||||
| 20 | |||||
| 26 | |||||
| 30 | |||||
| 34 | |||||
| 40 | |||||
| 50 | |||||
| 50W | |||||
| 60 | |||||
| 60W | |||||
| 64 | |||||
| 64W |

| Connector Type | Shape Specification Type | Outline Image Drawing (Unit: mm) | Cable Type | Number of Cores | Specified Length (m) |
| HIFS Weld Type Connector Hirose Electric Co., Ltd | SY (Female / Y Terminal) With Pin No. Insertion Mark Tube | ![]() | ![]() | 6 | 0.2 ~ 50 |
| 10 | |||||
| 14 | |||||
| 16 | |||||
| 20 | |||||
| 26 | |||||
| 30 | |||||
| 34 | |||||
| 40 | |||||
| 50 | |||||
| 50W | |||||
| 60 | |||||
| 60W | |||||
| 64 | |||||
| 64W | |||||
| PY (Male for Relay / Y Terminal) With Pin No. Insertion Mark Tube 6, 14-core not available | ![]() | 10 | |||
| 16 | |||||
| 20 | |||||
| 26 | |||||
| 30 | |||||
| 34 | |||||
| 40 | |||||
| 50 | |||||
| 50W | |||||
| 60 | |||||
| 60W | |||||
| 64 | Can be specified by 0.1 m increments Only EE | ||||
| 64W | |||||
| ST (Female / Loose Wires) With Pin No. Insertion Mark Tube | ![]() | 6 | |||
| 10 | |||||
| 14 | |||||
| 16 | |||||
| 20 | |||||
| 26 | |||||
| 30 | |||||
| 0.5 ~ 5.0 m Can be specified by 0.1 m increments | |||||
| 34 | |||||
| 40 | |||||
| 50 | |||||
| 50W | |||||
| 60 | |||||
| 60W | |||||
| 64 | |||||
| 64W | |||||
| PT (Male for Relay / Loose Wires) With Pin No. Insertion Mark Tube 6, 14-core not available | ![]() | 10 | |||
| 16 | |||||
| 20 | |||||
| 26 | |||||
| 30 | |||||
| 34 | |||||
| 40 | |||||
| 50 | |||||
| 50W | |||||
| 60 | |||||
| 60W | |||||
| 64 | |||||
| 64W |
One polarity guide key each left and right (total of 2) for 50W, 60W, and 64W. One in center type as well (Total 1).










