1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Panel Mounting USB Cable

Panel Mounting USB Cable
You can add up to 6 items per a category to the compare list.

  • Volume Discount
  • Relay
  • Connection in Boards
  • PLC
  • USB 2.0
Part Number :
  • From :
    ฿ 522.58/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart


● Male and female USB2.0 B-model commonly used in PLC.
● Available in lengths of 0.5 m, 1 m & 2 m.

· Bolts, nuts and screws for panel mounting are not included.
· To secure USB2.0 communications, we recommend that USB cables are no longer than 4.5 m.

Product Description

Panel-mount type USB cable for convenient wiring inside and outside the control panel. USB2.0 Type B male/female both-ends type used for PLC connection

Specifications

Panel-mounting USB harness:Related Image

Model NumberTotal Length (m)
U09-BF-BM-0.50.5
U09-BF-BM-11
U09-BF-BM-22

More Information

Panel-mounting USB harness:Related Image
Part Number
U09-BF-BM-0.5
U09-BF-BM-1
U09-BF-BM-2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLength
(m)

฿ 522.58

USB CABLE 1 Piece(s) Available Same day 0.5

฿ 574.84

USB CABLE 1 Piece(s) Available Same day 1

฿ 679.35

USB CABLE 1 Piece(s) Available Same day 2

Loading...

  1. 1

Basic Information

Connector type CN1 B female Connector type CN2 B male Type Panel mount
Color Black Finished outer diameter 4.8 Cable standard UL20276
Wiring Straight Full-connection Processing method Mold Specifications Twisted Pair / Double-shielded Cable