(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Dedicated for Crimp Contact / Crimping Tools
Model | Content | Weight g |
CT150-2B-DC | Crimping Tool | 665 |
CT150-2-DC | 600 |
Contact Size | Applicable Electric Wire | Applicable Crimping Tool | Insertion / Extracting Tool | ||
AWG Size | Conductor Section Area mm2 | Insulation OD (mm) | Model | Insulation OD: Ø1.7 or less | |
20-18 | #18 ~ #22 | 0.81 ~ 0.32 | Ø1.95 or less | CT150-2B-DC | JIET-DXC-20 |
20-22 | #22 ~ #24 | 0.32 ~ 0.21 | Ø1.2 ~ Ø1.7 | CT150-2-DC | |
20-24 | #24 ~ #28 | 0.21 ~ 0.08 | Ø0.8 ~ Ø1.5 |
Part Number |
---|
CT150-2-DC |
CT150-2B-DC |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Contact type | Applicable wire size (AWG) |
---|---|---|---|---|---|---|---|
฿ 23,341.23 | TOOL | 1 Piece(s) | Available | 3 Day(s) | 20-22/20-24 | 22 ~ 28 | |
฿ 23,350.76 | TOOL | 1 Piece(s) | Available | 3 Day(s) | 20-18 | 18 ~ 22 |
Loading...
Applicable type | Dsub Connector EMI Crimp | Product classification | Crimping Tool |
---|
How can we improve?
How can we improve?