
EMI Countermeasure D-Sub Connector with Resin Hood (Low-profile/Angled)

Brand :
MISUMI
Caution
Product Description
Thin model with selectable cable drawing out direction and angle

● It is a thin hood with thickness of 15 mm. (Angle 25-core model (high-density 44-core) is 16 mm)
● 9-core (high-density 15-core) and 25-core (high-density 44-core) models further allow the effective use of space by using the angle model that draws the cable from the side.
● As the surface of the hood is treated with nickel plating, it is suitable for EMI (electromagnetic interference) countermeasures.

· This hood cannot be used for the following connectors.
EMI Pressure Welding D-sub
High-Current D-sub
· Photo shows a usage example. The product is hood only. It does not include a cable.
Specifications

| Model | Number of Cores Parentheses show high-density type | Cable Drawing Out Direction | Screw Type | Weight g |
| 17JE-09H-1A-CF | 9 (15) | Straight | M2.6 | 14.5 |
| 17JE-15H-1A-CF | 15 (26) | 20.7 | ||
| 17JE-25H-1A-CF | 25 (44) | 23.7 | ||
| 17JE-37H-1A-CF | 37 (62) | 27.7 | ||
| 17JE-09H-1C-CF | 9 (15) | #4-40 | 15.1 | |
| 17JE-15H-1C-CF | 15 (26) | 21.6 | ||
| 17JE-25H-1C-CF | 25 (44) | 24.1 | ||
| 17JE-37H-1C-CF | 37 (62) | 28.5 | ||
| 17JE-09LH1-1A-CF | 9 (15) | Angle | M2.6 | 14.7 |
| 17JE-25LH-1A-CF | 25 (44) | 23.4 | ||
| 17JE-09LH1-1C-CF | 19 (15) | #4-40 | 15.5 | |
| 17JE-25LH-1C-CF | 25 (44) | 24.0 |
Compatible Wire Size
| Connector Type | Compatible Wire Size | ||
|---|---|---|---|
| AWG Size | Conductor Cross-Sectional Area (mm2) | ||
| Solder Connection Type | Finer than 20 | Less than 0.53 | |
| Pressure Weld Connection Type | 1.27 mm Pitch 28 Flat Cable | − | |
| High-density Solder Connection Type | 22 ~ 28 | 0.08 ~ 0.32 | |
| Terminal Block Built in Type | 14 ~ 26 | 2.0 ~ 1.5 | |
| High Current Type | For 10A | 16 ~ 12 | 0.3 ~ 1.25 |
| For 20A | 12 ~ 18 | 0.75 ~ 3.5 | |

・ When mounting a hood, the wires in the table at left may not be usable, depending on the cable extraction port diameter. Use with due attention to the cable finished outer diameter, etc.
Panel Size
Solder Connection / Pressure Weld Connection Type

● Dimension Table
| Number of Cores | A±0.15 | B±0.2 | C±0.2 | ||
|---|---|---|---|---|---|
| High Current Type | High-density type | Others | |||
| - | 15 | 9 | 24.99 | 20.6 | 12.0 |
| 3 | 26 | 15 | 33.32 | 28.8 | 12.0 |
| 5 | 44 | 25 | 47.04 | 42.6 | 12.0 |
| 8 | 62 | 37 | 63.50 | 59.0 | 12.0 |
| - | 78 | 50 | 61.11 | 56.6 | 15.2 |
Mounting holes for panel front and rear mounting are common.
Pressure Weld Connection Type
a. Dimensions when mounting the connector from panel front

● Dimension Table
| Number of Cores | A1 | B1 |
|---|---|---|
| 9 | 24.99 | 22.00 |
| 15 | 33.32 | 30.30 |
| 25 | 47.04 | 44.00 |
| 37 | 63.05 | 60.50 |
b. Dimensions when mounting the connector from panel rear

● Dimension Table
| Number of Cores | A2 | B2 |
|---|---|---|
| 9 | 24.99 | 20.20 |
| 15 | 33.32 | 28.60 |
| 25 | 47.04 | 42.50 |
| 37 | 63.05 | 59.20 |
Contact Arrangement Diagram
| Shell Size Group | E | A | B | C | D |
|---|---|---|---|---|---|
| Standard Type | ![]() | ![]() | ![]() | ![]() | ![]() |
| High-density type | ![]() | ![]() | ![]() | ![]() | ![]() |









