
Solder/Press-fit (High-density) D-Sub Connector

Brand :
MISUMI
Caution
Product Description
High-density D-sub Connector. Allows for high-density wiring without increasing wiring space
● High-density model D-sub connectors that use the same size shells as conventional D-sub connectors, but a higher number of cores than conventional models. Therefore, high-densifying of the wiring can be achieved by replacing the conventional model D-sub.
● Since soldering is used in wiring, special tools are not required.
● The contact arrangement of the 15-core is MIL-C-24308 compliant, so that other companies' high density D-sub 15-core models with the same standard can be connected. Therefore it allows for a wide range of uses such as with OA devices and electronic devices.
| Rated Current | Withstand Voltage (1 minute) | Insulation Resistance (500V DC) | Contact Resistance | Operating Temperature |
| 1A | 750 VDCr.m.s | 1000 MΩ or more | Below 30 mΩ | -55°C – +85°C |
· 15-core models can be coupled with other company's products as well. However, all other core numbers cannot be connected since the same number of cores are not available with other companies. Connection should be possible with matching core numbers. However, thoroughly check the specifications in advance.
· Hood and connecting fixing bracket are not attached to the connector. Purchase separately.
· Contact arrangement is 3-row because of high density. (However, 78-core is 4-row.)
· The recommended temperature when soldering is 265 °C (±5 °C), and the time is about 5 ~ 7 seconds.
Specifications

| Model Number | Number of Cores | Type |
| HD-15SP | 15 | Male (Pin) |
| HD-26SP | 26 | |
| HD-44SP | 44 | |
| HD-62SP | 62 | |
| HD-78SP | 78 | |
| HD-15SS | 15 | Female (Socket) |
| HD-26SS | 26 | |
| HD-44SS | 44 | |
| HD-62SS | 62 | |
| HD-78SS | 78 |
Compatible Wire Size
| Connector Type | Compatible Wire Size | ||
|---|---|---|---|
| AWG Size | Conductor Cross-Sectional Area (mm2) | ||
| Solder Connection Type | Finer than 20 | Less than 0.53 | |
| Pressure Weld Connection Type | 1.27 mm Pitch 28 Flat Cable | − | |
| High-density Solder Connection Type | 22 ~ 28 | 0.08 ~ 0.32 | |
| Terminal Block Built in Type | 14 ~ 26 | 2.0 ~ 1.5 | |
| High Current Type | For 10A | 16 ~ 12 | 0.3 ~ 1.25 |
| For 20A | 12 ~ 18 | 0.75 ~ 3.5 | |

・ When mounting a hood, the wires in the table at left may not be usable, depending on the cable extraction port diameter. Use with due attention to the cable finished outer diameter, etc.
Panel Size
Solder Connection / Pressure Weld Connection Type

● Dimension Table
| Number of Cores | A±0.15 | B±0.2 | C±0.2 | ||
|---|---|---|---|---|---|
| High Current Type | High-density type | Others | |||
| - | 15 | 9 | 24.99 | 20.6 | 12.0 |
| 3 | 26 | 15 | 33.32 | 28.8 | 12.0 |
| 5 | 44 | 25 | 47.04 | 42.6 | 12.0 |
| 8 | 62 | 37 | 63.50 | 59.0 | 12.0 |
| - | 78 | 50 | 61.11 | 56.6 | 15.2 |
Mounting holes for panel front and rear mounting are common.
Pressure Weld Connection Type
a. Dimensions when mounting the connector from panel front

● Dimension Table
| Number of Cores | A1 | B1 |
|---|---|---|
| 9 | 24.99 | 22.00 |
| 15 | 33.32 | 30.30 |
| 25 | 47.04 | 44.00 |
| 37 | 63.05 | 60.50 |
b. Dimensions when mounting the connector from panel rear

● Dimension Table
| Number of Cores | A2 | B2 |
|---|---|---|
| 9 | 24.99 | 20.20 |
| 15 | 33.32 | 28.60 |
| 25 | 47.04 | 42.50 |
| 37 | 63.05 | 59.20 |
Contact Arrangement Diagram
| Shell Size Group | E | A | B | C | D |
|---|---|---|---|---|---|
| Standard Type | ![]() | ![]() | ![]() | ![]() | ![]() |
| High-density type | ![]() | ![]() | ![]() | ![]() | ![]() |









