
Solder and Press Contact PLC D-Sub Connector

Brand :
MISUMI
Caution
Product Description
Used with Mitsubishi Electric Q series which is highly trusted in Japan

● It is a D-sub connector that is used for various PLCs made by Mitsubishi.
● The shell has been given nickel plating as an EMI countermeasure.
● It uses a machine contact that is effective in repeated insertion and removal. 
| Rated Current | Rated Voltage | Withstand Voltage (1 minute) | Insulation Resistance (500V DC) | Contact Resistance | Operating Temperature |
| 3A | 300V AC | 1000 VACr.m.s | 1000 MΩ or more | Below 15 mΩ | -55°C – +105°C |
Applicable Electric Wire Size: AWG #22 - 28 (Single Wire, Stranded Wire)
· Hood and fixing bracket are not included with the connector.
Purchase separately.
· Be sure to pair male and female together.
· It can also be coupled with the D-sub series of other manufacturers, but the dimensions and characteristics may slightly differ depending on the manufacturer. Check components carefully before use.
· It is a successor product of the XM2A / XM2D series.
Specifications

| Model | Number of Cores | Type |
| XM3A-0921 | 9 | Male (Pin) |
| XM3A-1521 | 15 | |
| XM3A-2521 | 25 | |
| XM3A-3721 | 37 | |
| XM3D-0921 | 9 | Female (Socket) |
| XM3D-1521 | 15 | |
| XM3D-2521 | 25 | |
| XM3D-3721 | 37 |
Sales: Misumi / Manufacturer: Omron Corporation
Compatible Wire Size
| Connector Type | Compatible Wire Size | ||
|---|---|---|---|
| AWG Size | Conductor Cross-Sectional Area (mm2) | ||
| Solder Connection Type | Finer than 20 | Less than 0.53 | |
| Pressure Weld Connection Type | 1.27 mm Pitch 28 Flat Cable | − | |
| High-density Solder Connection Type | 22 ~ 28 | 0.08 ~ 0.32 | |
| Terminal Block Built in Type | 14 ~ 26 | 2.0 ~ 1.5 | |
| High Current Type | For 10A | 16 ~ 12 | 0.3 ~ 1.25 |
| For 20A | 12 ~ 18 | 0.75 ~ 3.5 | |

・ When mounting a hood, the wires in the table at left may not be usable, depending on the cable extraction port diameter. Use with due attention to the cable finished outer diameter, etc.
Panel Size
Solder Connection / Pressure Weld Connection Type

● Dimension Table
| Number of Cores | A±0.15 | B±0.2 | C±0.2 | ||
|---|---|---|---|---|---|
| High Current Type | High-density type | Others | |||
| - | 15 | 9 | 24.99 | 20.6 | 12.0 |
| 3 | 26 | 15 | 33.32 | 28.8 | 12.0 |
| 5 | 44 | 25 | 47.04 | 42.6 | 12.0 |
| 8 | 62 | 37 | 63.50 | 59.0 | 12.0 |
| - | 78 | 50 | 61.11 | 56.6 | 15.2 |
Mounting holes for panel front and rear mounting are common.
Pressure Weld Connection Type
a. Dimensions when mounting the connector from panel front

● Dimension Table
| Number of Cores | A1 | B1 |
|---|---|---|
| 9 | 24.99 | 22.00 |
| 15 | 33.32 | 30.30 |
| 25 | 47.04 | 44.00 |
| 37 | 63.05 | 60.50 |
b. Dimensions when mounting the connector from panel rear

● Dimension Table
| Number of Cores | A2 | B2 |
|---|---|---|
| 9 | 24.99 | 20.20 |
| 15 | 33.32 | 28.60 |
| 25 | 47.04 | 42.50 |
| 37 | 63.05 | 59.20 |
Contact Arrangement Diagram
| Shell Size Group | E | A | B | C | D |
|---|---|---|---|---|---|
| Standard Type | ![]() | ![]() | ![]() | ![]() | ![]() |
| High-density type | ![]() | ![]() | ![]() | ![]() | ![]() |









