
Solder/Machine Contact (Low Cost) D-Sub Connector

Brand :
MISUMI
Caution
Product Description
D-sub connector. Same product quality as Japanese products with adoption of machine contacts, dimple processing and plated pin finishing
● D-sub connectors that have a long life cycle, featuring machined model machine contacts with excellent durability for insertion and removal.
| Rated Current | Rated Voltage | Withstand Voltage (1 minute) | Insulation Resistance (500V DC) | Contact Resistance | Operating Temperature |
| 3A | 500V AC | 1000V DC | 1000 MΩ or more | Below 30 mΩ | -55°C – +105°C |
· Hood and fixing bracket are not included with the connector. Purchase separately.
· Be sure to pair male and female together.
· It can also be connected with other manufacturers' products, but check the dimensions and properties before use.
Specifications

| Model Number | Number of Cores | Type |
| DM-9SP | 9 | Male (Pin) |
| DM-15SP | 15 | |
| DM-25SP | 25 | |
| DM-37SP | 37 | |
| DM-50SP | 50 | |
| DM-9SS | 9 | Female (Socket) |
| DM-15SS | 15 | |
| DM-25SS | 25 | |
| DM-37SS | 37 | |
| DM-50SS | 50 |
Compatible Wire Size
| Connector Type | Compatible Wire Size | ||
|---|---|---|---|
| AWG Size | Conductor Cross-Sectional Area (mm2) | ||
| Solder Connection Type | Finer than 20 | Less than 0.53 | |
| Pressure Weld Connection Type | 1.27 mm Pitch 28 Flat Cable | − | |
| High-density Solder Connection Type | 22 ~ 28 | 0.08 ~ 0.32 | |
| Terminal Block Built in Type | 14 ~ 26 | 2.0 ~ 1.5 | |
| High Current Type | For 10A | 16 ~ 12 | 0.3 ~ 1.25 |
| For 20A | 12 ~ 18 | 0.75 ~ 3.5 | |

・ When mounting a hood, the wires in the table at left may not be usable, depending on the cable extraction port diameter. Use with due attention to the cable finished outer diameter, etc.
Panel Size
Solder Connection / Pressure Weld Connection Type

● Dimension Table
| Number of Cores | A±0.15 | B±0.2 | C±0.2 | ||
|---|---|---|---|---|---|
| High Current Type | High-density type | Others | |||
| - | 15 | 9 | 24.99 | 20.6 | 12.0 |
| 3 | 26 | 15 | 33.32 | 28.8 | 12.0 |
| 5 | 44 | 25 | 47.04 | 42.6 | 12.0 |
| 8 | 62 | 37 | 63.50 | 59.0 | 12.0 |
| - | 78 | 50 | 61.11 | 56.6 | 15.2 |
Mounting holes for panel front and rear mounting are common.
Pressure Weld Connection Type
a. Dimensions when mounting the connector from panel front

● Dimension Table
| Number of Cores | A1 | B1 |
|---|---|---|
| 9 | 24.99 | 22.00 |
| 15 | 33.32 | 30.30 |
| 25 | 47.04 | 44.00 |
| 37 | 63.05 | 60.50 |
b. Dimensions when mounting the connector from panel rear

● Dimension Table
| Number of Cores | A2 | B2 |
|---|---|---|
| 9 | 24.99 | 20.20 |
| 15 | 33.32 | 28.60 |
| 25 | 47.04 | 42.50 |
| 37 | 63.05 | 59.20 |
Contact Arrangement Diagram
| Shell Size Group | E | A | B | C | D |
|---|---|---|---|---|---|
| Standard Type | ![]() | ![]() | ![]() | ![]() | ![]() |
| High-density type | ![]() | ![]() | ![]() | ![]() | ![]() |









