
EMI Countermeasure Solder/Press Contact D-sub Connector

Brand :
MISUMI
Caution
Product Description
Entire shell has been nickel-plated as an EMI countermeasure, and dimple processed to ensure a firm contact with the partner

● As the entire connector shell is nickel plated, it has excellent characteristics as an EMI countermeasure product with electromagnetic interference resistance.
● Since the pin-side body contact surface (protrusion) is dimpled, more reliable contact with the mating connector can be performed, allowing the shielding effect to be efficiently utilized. This treatment also makes it unlikely to come off during use at the vibration part.

| Rated Current | Withstand Voltage (1 minute) | Insulation Resistance (500V DC) | Contact Resistance | Operating Temperature |
| 5A | AC1250Vr.m.s | 5000 MΩ or more | 2.7 mΩ or less (Initial Value) | -55°C – +105°C |

·Hood and fixing bracket are not included with the connector. Purchase separately.
·Be sure to pair male and female together.
·It can also be coupled with the D-sub series of other manufacturers, but dimensions and characteristics may slightly differ depending on the manufacturer. Check components carefully before use.
Specifications

| Model | Number of Cores | Type |
| DE-9PF-N | 9 | Male (Pin) |
| DA-15PF-N | 15 | |
| DB-25PF-N | 25 | |
| DC-37PF-N | 37 | |
| DD-50PF-N | 50 | |
| DE-9SF-N | 9 | Female (Socket) |
| DA-15SF-N | 15 | |
| DB-25SF-N | 25 | |
| DC-37SF-N | 37 | |
| DD-50SF-N | 50 |
Compatible Wire Size
| Connector Type | Compatible Wire Size | ||
|---|---|---|---|
| AWG Size | Conductor Cross-Sectional Area (mm2) | ||
| Solder Connection Type | Finer than 20 | Less than 0.53 | |
| Pressure Weld Connection Type | 1.27 mm Pitch 28 Flat Cable | − | |
| High-density Solder Connection Type | 22 ~ 28 | 0.08 ~ 0.32 | |
| Terminal Block Built in Type | 14 ~ 26 | 2.0 ~ 1.5 | |
| High Current Type | For 10A | 16 ~ 12 | 0.3 ~ 1.25 |
| For 20A | 12 ~ 18 | 0.75 ~ 3.5 | |

・ When mounting a hood, the wires in the table at left may not be usable, depending on the cable extraction port diameter. Use with due attention to the cable finished outer diameter, etc.
Panel Size
Solder Connection / Pressure Weld Connection Type

● Dimension Table
| Number of Cores | A±0.15 | B±0.2 | C±0.2 | ||
|---|---|---|---|---|---|
| High Current Type | High-density type | Others | |||
| - | 15 | 9 | 24.99 | 20.6 | 12.0 |
| 3 | 26 | 15 | 33.32 | 28.8 | 12.0 |
| 5 | 44 | 25 | 47.04 | 42.6 | 12.0 |
| 8 | 62 | 37 | 63.50 | 59.0 | 12.0 |
| - | 78 | 50 | 61.11 | 56.6 | 15.2 |
Mounting holes for panel front and rear mounting are common.
Pressure Weld Connection Type
a. Dimensions when mounting the connector from panel front

● Dimension Table
| Number of Cores | A1 | B1 |
|---|---|---|
| 9 | 24.99 | 22.00 |
| 15 | 33.32 | 30.30 |
| 25 | 47.04 | 44.00 |
| 37 | 63.05 | 60.50 |
b. Dimensions when mounting the connector from panel rear

● Dimension Table
| Number of Cores | A2 | B2 |
|---|---|---|
| 9 | 24.99 | 20.20 |
| 15 | 33.32 | 28.60 |
| 25 | 47.04 | 42.50 |
| 37 | 63.05 | 59.20 |
Contact Arrangement Diagram
| Shell Size Group | E | A | B | C | D |
|---|---|---|---|---|---|
| Standard Type | ![]() | ![]() | ![]() | ![]() | ![]() |
| High-density type | ![]() | ![]() | ![]() | ![]() | ![]() |









