(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Screw Clamp Model D-sub Connector Installation Terminal Block
Model Number | Number of Cores | Weight (g) | Dimension A (mm) |
UM45-D9SUB-S | 9 (Male) | 77.00 | 54 |
UM45-D9SUB-B | 9 (Female) | 82.30 | |
UM45-D15SUB-S | 15 (Male) | 91.50 | 65 |
UM45-D15SUB-B | 15 (Female) | 95.10 | |
UM45-D25SUB-S | 25 (Male) | 106.20 | 90 |
UM45-D25SUB-B | 25 (Female) | 120.08 | |
UM45-D37SUB-S | 37 (Male) | 137.00 | 121 |
UM45-D37SUB-B | 37 (Female) | 149.40 | |
UM45-D50SUB-S | 50 (Male) | 174.00 | 156 |
UM45-D50SUB-B | 50 (Female) | 181.90 |
Specifications | |
Connector Type | D-Sub Connector |
Rated Voltage | 125 VAC/VDC |
Rated Current | 2.5A |
Withstand Voltage | 2,500 VAC / 1 Minute Interval |
Insulation Resistance | 100 MΩ or more (500 VDC) |
Applicable Wire | 1.5mm2/AWG16 |
Tightening Torque | 0.5 N∙m |
Ambient Temperature | -20°C ~ +50°C |
Terminal Block | Polyamide PA UL94-V2 |
Case | PVC |
Circuit Board | Glass Epoxy 1.6 t |
Part Number |
---|
UM45-D9SUB-B |
UM45-D9SUB-S |
UM45-D15SUB-B |
UM45-D15SUB-S |
UM45-D25SUB-B |
UM45-D25SUB-S |
UM45-D37SUB-B |
UM45-D37SUB-S |
UM45-D50SUB-B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Number of electrodes (Pole) | Supported equipment | Dimension width (mm) | Connector polarity | Number of terminal block electrodes (Pole) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,157.27 | TERMINAL BLOCK | 1 Piece(s) | Same day | 10 | 9 | - | 54 | Female | 9 | ||
฿ 1,156.54 | TERMINAL BLOCK | 1 Piece(s) | 3 Day(s) | 10 | 9 | - | 54 | Male | 9 | ||
฿ 1,340.04 | TERMINAL BLOCK | 1 Piece(s) | 3 Day(s) | 10 | 15 | - | 65 | Female | 15 | ||
฿ 1,339.60 | TERMINAL BLOCK | 1 Piece(s) | 3 Day(s) | 10 | 15 | - | 65 | Male | 15 | ||
฿ 1,737.72 | TERMINAL BLOCK | 1 Piece(s) | Available | Same day | 10 | 25 | PLC | 90 | Female | 25 | |
฿ 1,735.67 | TERMINAL BLOCK | 1 Piece(s) | Available | Same day | 10 | 25 | PLC | 90 | Male | 25 | |
฿ 1,991.54 | TERMINAL BLOCK | 1 Piece(s) | Available | Same day | 10 | 37 | I/O board | 121 | Female | 37 | |
฿ 1,989.78 | TERMINAL BLOCK | 1 Piece(s) | Available | Same day | 10 | 37 | I/O board | 121 | Male | 37 | |
฿ 3,256.38 | TERMINAL BLOCK | 1 Piece(s) | Available | 3 Day(s) | 10 | 50 | Servomotor | 156 | Female | 50 |
Loading...
Connector | D-sub connector | Terminal Block Clamp | Screw | Mounting Method | With DIN rail |
---|---|---|---|---|---|
Pitch Between Terminals(mm) | 5 | Representative Standard | CE | Dimension vertical(mm) | 45 |
Dimension depth(mm) | 44 | Terminal block type | Screw Clamp Model | Wiring Method | Bare Terminal / Rod Terminal |
How can we improve?
How can we improve?