1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

MWI Series (Terminal Pitch 7 mm), Compatible Crimp Terminals: Spade/Ring (MWI-DS25A-TB25)

TERMINAL BLOCK

MWI Series (Terminal Pitch 7 mm), Compatible Crimp Terminals: Spade/Ring (MWI-DS25A-TB25)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
  • For Signal
  • PLC
  • 125 V
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart


7 mm pitch standard D-sub connector type
● 25 core male/female connector and 37 core male connector type.

Product Description

A terminal block with a terminal pitch of 7 mm that can be selected from 25-core male/female and 37-core male D-sub connectors.

Specification Table

ModelNumber of Poles
MWI-DS25A-TB2525
MWI-DS25B-TB25
MWI-DS37A-TB3737
Part Number
MWI-DS25A-TB25
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of connector cores
(Pole)
Supported equipment manufacturer Dimension width
(mm)
Number of terminal block electrodes
(Pole)
Connector Polarity (Mounted Connector)

฿ 1,532.90

TERMINAL BLOCK 1 Piece(s) Available 3 Day(s) 25-10125Female

Loading...

  1. 1

Basic Information

Connector D-sub connector Terminal Block Screw M3 Mounting Method DIN rail/Direct attachment
Pitch Between Terminals(mm) 7 Supported equipment PLC Dimension vertical(mm) 49
Dimension depth(mm) 45 Supported crimp terminal Y Terminal / Round Terminal Terminal block screw type Self-Up

Please check the type/dimensions/specifications of the part MWI-DS25A-TB25 in the MWI Series (Terminal Pitch 7 mm), Compatible Crimp Terminals: Spade/Ring series.

Products with similar specification

Part Number
MWI-DS25B-TB25
MWI-DS37A-TB37
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipNumber of connector cores
(Pole)
Supported equipment manufacturer Dimension width
(mm)
Number of terminal block electrodes
(Pole)
Connector Polarity (Mounted Connector)

฿ 1,546.84

1 Piece(s) Available 3 Day(s) 25-10125Female

฿ 1,974.19

1 Piece(s) Available Same day 37Mitsubishi Electric15037-