V-Groove Guide Roller

Brand :
MISUMI
Caution
Product Description
Product Overview
MISUMI guide rollers can be used with flexible linear objects such as pipes, steel wires, or nylon ropes, and can also be combined with high-rigidity channel steel.
Guide wheels can be used for guiding, tensioning, and changing torque.
Guide wheels can be used for guiding, tensioning, and changing torque.
Dimensional Drawing

For bearing dimensions, please refer to MISUMI Bearing 1, MISUMI Bearing 2
The brand of the bearing used in this product is not guaranteed.Material Specification
| Type | Body Material | Surface Treatment | Material | |
| 90°: For Channel Steel | Retaining ring | Bearing | ||
| E-VMQN | General structural steel or carbon steel | - | Spring Steel | Steel |
| E-VMQB | Black Oxide | |||
| E-VMQG | Electroless Nickel Plating | Austenitic Stainless Steel | ||
Bearing accuracy JIS B1514 Grade 0
Press-fit bearing
If there are requirements for rust prevention, give priority to products with electroless nickel plating surface treatment or made of austenitic stainless steel.Specification Table
| Part Number | Z Groove Depth | d | P | dh | T | S | B | Bearing Used | |
Type | D | 90° | |||||||
| For Channel Steel E-VMQN E-VMQB E-VMQG | 20 | 3 | 3 | 10 | 8 | 10 | 3 | 4 | 623ZZ |
| 30 | 5 | 16 | 13 | 2.5 | 5 | 625ZZ | |||
| 40 | 5 | 8 | 24 | 21 | 14 | 3 | 8 | 628ZZ | |
| 50 | 10 | 26 | 23 | 6000ZZ | |||||
| 60 | 6 | 10 | 26 | 23 | 16 | 4 | 8 | 6000ZZ | |
| 100 | 6 | 12 | 28 | 25 | 16 | 4 | 8 | 6001ZZ | |
Product Features
Features of MISUMI Guide Rollers
Feature 1: MISUMI guide rollers are suitable for lifting, pulling, tensioning, and other designs.
Feature 2: MISUMI guide wheels use MISUMI grade 0 precision bearings, meeting industry standards.
Feature 1: MISUMI guide rollers are suitable for lifting, pulling, tensioning, and other designs.
Feature 2: MISUMI guide wheels use MISUMI grade 0 precision bearings, meeting industry standards.
Usage Method
■ Intend Use for Flat-belt Pulleys
| Usage Method Example Drawing | Use Instructions for Guide Pulleys |
![]() | By using guide wheels in conjunction with channel steel, workpieces can be conveyed. |
Precautions
(1) If there are requirements for rust prevention, give priority to products with surface treatment of electroless nickel plating or those made of austenitic stainless steel.
(2) The bearings used in this product are not brand guaranteed.
(2) The bearings used in this product are not brand guaranteed.
Example of Use
Application Industries
| Smart phone | Medical | Electronic & Electrical Appliances | ||
![]() | ![]() | ![]() | ||
| Automotive | Robotics | Lithium battery | ||
![]() | ![]() | ![]() |
Related Products
| Idlers for Flat Belts Width (T) 6 to 32 mm | Flat Belts for General Use | High Torque Timing Pulleys S2M Type | ||
![]() | ![]() | ![]() | ||
| Typical model: HBG15-6 | Typical model: HBLT350-4.23 | Typical model: HTPA48S2M040-B-N10 | ||
| Advantages: short delivery time, multiple types | Advantage: custom size | Advantages: short delivery time, multiple types |
Body Material
Surface Treatment
Z Groove Depth
Type
D









