EC220V (AC/DC Universal) Cooling Fans

Caution
- This product [Cooling Fan] has scheduled to discontinue on 31032025. [only set] However, we will continue to sell until stock ran out.
- Download Free! >>Economy Series Catalog ver2023 (TH-EN)_Part03 CLICK here
Product Description
EC220V (AC/DC) Cooling Fans
Cooling Fans are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Frame Size (mm.): 80x80 and 120x120
● Thickness (mm.) : 25 and 38
● Input Voltage : AC110-230V/DC90-220V
● Safety Finger Guard : Available
● Material
Body - PBT (Polybutylene Terephthalate)
[Application]
Cooling fans are used to cool electronic devices.
Product function: To forcibly discharge the heat out of a control cabinet that is dissipated by equipment of varying sizes when working in the cabinet, achieving the effect of temperature reduction and ensuring normal operation of theequipment


Note on accessory dimensions

Note: The appearance may vary slightly depending on the specifications and dimensions.

| Part Number | Side Length A1 mm | Thickness B1 mm | Mounting Hole Size C1 mm | Opening Size D1 mm | Opening Size E mm | Lead Length mm | Usage Environment ℃ | Certification | |
| Fan Model | Accessories(Fan+Filter+Protection Cover) | ||||||||
| E-8025A220 | E-8025A220-SET | 80 | 25 | 71.5 | 86.3 | 77 | 300 | -10℃-70℃ | - |
| E-1225A220 | E-1225A220-SET | 120 | 25 | 105 | 127 | 115.6 | |||
| E-1238A220 | E-1238A220-SET | 120 | 38 | 105 | 128 | 115.3 | |||
■Performance Parameters
| Part Number | Rated voltage V | VAC/VDC Operating Voltage Range V | Rated Current A | Rated Speed RPM | Air Volume CFM | Static Pressure mmH2O | Noise (MAX) dBA | |
| Fan Model | Accessories(Fan+Filter+Protection Cover) | |||||||
| E-8025A220 | E-8025A220-SET | 220V | 110-230 | 0.015 | 2000 | 24.4 | 2 | 25.5 |
| E-1225A220 | E-1225A220-SET | 0.04 | 2200 | 53.3 | 2.8 | 36.6 | ||
| E-1238A220 | E-1238A220-SET | 0.05 | 2600 | 95.2 | 5.58 | 41.0 | ||
■Fan Kit Accessories
| Part Number | Filter | Protection Cover | |||||||||
| Accessories | Side Length A2 mm | Thickness B2 mm | Mounting hole size C2 mm | Mounting hole inner diameter D5 mm | Material | Side length A3 mm | Thickness B3 mm | Mounting hole size C3 mm | Mounting hole inner diameter D2 mm | Outer diameter D3 mm | Material |
| E-8025A220-SET | 85.6 | 10 | 71.5 | 4.5 | Resin | 79.8 | 5 | 71.5 | 5 | 75.5 | Iron (Chrome Plated) |
| E-1225A220-SET | 125 | 10 | 105 | 5.7 | 113.5 | 5 | 105 | 5 | 115 | ||
| E-1238A220-SET | 125 | 10 | 105 | 5.7 | 113.5 | 5 | 105 | 5 | 115 | ||
·Rated voltage 220V, recommended operating voltage 110 to 230V, wide temperature range
·EC (AC/DC universal) product, allowing connection to both AC and DC power sources, easy to use
·Main material is PBT.
·More energy savings, high efficiency, low noise.
·EC fans are compatible with AC220V and DC220V power sources.
·Very low operating temperature, and light weight due to the use of PBT case.
1. Always use within the recommended operating voltage range (110 to 220V)
2. Not available with stall lock or reverse connection protection function
3. EC (AC/DC universal) product, allowing connection to both AC and DC power sources
4. Make reasonable configurations based on actual needs, referring to the airflow and static pressure data in the Specification Table.





Surface Treatment: Partially Tin Plated
| Part Number | Edge Length A | Thickness B | Mounting Hole Distance C | Rated Voltage (V) | AC Operating Voltage Range (V) | DC Operating Voltage Range (V) | Maximum Withstand Voltage (V) | Rated Current (A) (±10%) | Rated Speed RPM±10% (min) | Airflow (CFM) | Static Pressure (mmH2O) | Noise (dBA) |
| E-1238A220 | 120 | 38 | 105.25 | 220 | 110~230 | 90~220 | 230 | 0.05 | 2600 | 95.17 | 5.58 | 41 |
| E-1225A220 | 120 | 25 | 105 | 0.04 | 2200 | 53.3 | 2.8 | 36.6 | ||||
| E-8025A220 | 80 | 25 | 71.4 | 0.015 | 2000 | 24.4 | 2 | 25.5 |