(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Cooling Fan Attachments is an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Types : Filter and Finger Guard
● Applicable Fan Edge Length(mm) : 40, 60, 80, 92 and 120
● Thickness (mm) : 7 and 10
● Mounting Screw Size (Not Included): M4
● Material :
Filter - ABS Resin
Finger Guard - Iron
[Application]
Cooling Fan Attachments is commonly used in various applications in factory automation systems
Series of Fans (Options, Others) | Part Number | Applicable Fan Edge Length | Parallel Mounting Hole Distance A | Edge Length B | Thickness T | Mounting Screw Specifications (Not Included) |
Filter | E-PF-40 | 40 | 32 | 44 | 7 | M4 |
E-PF-60 | 60 | 50 | 64 | |||
E-PF-80 | 80 | 71.5 | 87 | 10 | ||
E-PF-92 | 92 | 82.5 | 96 | |||
E-PF-120 | 120 | 105 | 125 |
Series of Fans (Options, Others) | Part Number | Applicable Fan Edge Length | Parallel Mounting Hole Distance A | Edge Length B | Thickness T | Mounting Hole Diameter (φ) |
Protective Cover | E-SFG-40 | 40 | 31.8 | 40 | 4 | 5 |
E-SFG-60 | 60 | 50.8 | 59 | |||
E-SFG-80 | 80 | 71.8 | 80 | |||
E-SFG-92 | 92 | 81.8 | 90 | |||
E-SFG-120 | 120 | 105.8 | 114 |
Part Number |
---|
E-PF-40 |
E-PF-60 |
E-PF-80 |
E-PF-92 |
E-PF-120 |
E-SFG-40 |
E-SFG-60 |
E-SFG-80 |
E-SFG-92 |
E-SFG-120 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Applicable Fan Edge Length (mm) | Material | Dimension (mm) | Parallel Mounting Hole Distance (mm) | Mounting Screw Specifications | Mounting Hole Diameter (Φ) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 20.13 | ECONOMY FAN ACCESSORY:FILTER | 1 Piece(s) | Available | Same day | Filter | 40 | ABS resin | 44 | 32 | M4 (Not included) | - | |
฿ 23.38 | ECONOMY FAN ACCESSORY:FILTER | 1 Piece(s) | Available | Same day | Filter | 60 | ABS resin | 64 | 50 | M4 (Not included) | - | |
฿ 26.62 | ECONOMY FAN ACCESSORY:FILTER | 1 Piece(s) | Available | Same day | Filter | 80 | ABS resin | 87 | 71.5 | M4 (Not included) | - | |
฿ 27.92 | ECONOMY FAN ACCESSORY:FILTER | 1 Piece(s) | Available | Same day | Filter | 92 | ABS resin | 96 | 82.5 | M4 (Not included) | - | |
฿ 30.52 | ECONOMY FAN ACCESSORY:FILTER | 1 Piece(s) | Available | Same day | Filter | 120 | ABS resin | 125 | 105 | M4 (Not included) | - | |
฿ 13.64 | ECONOMY FAN ACC FINGER GUARD | 1 Piece(s) | Available | Same day | Finger Guard | 40 | Zinc plating on iron | 40×33 | - | - | 5 | |
฿ 15.58 | ECONOMY FAN ACC FINGER GUARD | 1 Piece(s) | Available | Same day | Finger Guard | 60 | Zinc plating on iron | 59×52 | - | - | 5 | |
฿ 16.23 | ECONOMY FAN ACC FINGER GUARD | 1 Piece(s) | Available | Same day | Finger Guard | 80 | Zinc plating on iron | 80×73 | - | - | 5 | |
฿ 16.88 | ECONOMY FAN ACC FINGER GUARD | 1 Piece(s) | Available | Same day | Finger Guard | 92 | Zinc plating on iron | 90×83 | - | - | 5 | |
฿ 19.48 | ECONOMY FAN ACC FINGER GUARD | 1 Piece(s) | Available | Same day | Finger Guard | 120 | Zinc plating on iron | 114×107 | - | - | 5 |
Loading...
Series | Part Number | Applicable Fan Edge Length | Parallel Mounting Hole Distance A | Edge Length B | Thickness T | Mounting Screw Specifications (Not Included) |
Filter | E-PF-40 | 40 | 32 | 44 | 7 | M4 |
E-PF-60 | 60 | 50 | 64 | |||
E-PF-80 | 80 | 71.5 | 87 | 10 | ||
E-PF-92 | 92 | 82.5 | 96 | |||
E-PF-120 | 120 | 105 | 125 |
Series | Part Number | Applicable Fan Edge Length | Parallel Mounting Hole Distance A | Edge Length B | Thickness T | Mounting Hole Diameter (φ) |
Protective Cover | E-SFG-40 | 40 | 31.8 | 40 | 4 | 5 |
E-SFG-60 | 60 | 50.8 | 59 | |||
E-SFG-80 | 80 | 71.8 | 80 | |||
E-SFG-92 | 92 | 81.8 | 90 | |||
E-SFG-120 | 120 | 105.8 | 114 |
How can we improve?
How can we improve?