1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CAT5e Network Adapters Angled, Panel Mounting (Part Number)

ECONOMY CAT5E LAN ADAPTER

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 125.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Overview of LAN Adapters

LAN Adapters Economy series Panel Mounting Type CAT5e Network Adapters Angled Type

Product Shape

Product Features of LAN Adapters

Perfect replacement of LAN Adapters for original MISUMI branded products
● LAN Adapters CAT6 specification products, compatible with CAT5e specification products
● LAN Adapters RJ45 female on both ends of the panel
● LAN Adapters angled adapters effectively solve the problem of limited space inside the cabinet
● LAN Adapters interchangeable with MISUMI branded products: Angled Type Panel Mounting Type Relay Sockets
Product Features

Promotion Page

Dimensional Drawing of LAN Adapters

Dimensional Drawing

Specification Table of LAN Adapters

Part NumberInterface StandardShieldedConnector Specification
Panel End InterfacePanel Inner Interface
E-NWAP-MA-C5ECAT6Not ProvidedRJ45RJ45

Example Use of LAN Adapters

LAN Adapters for Industrial Equipment
Example of Use
LAN Adapters for Control Cabinets
Example of Use
LAN Adapters for Daily Data Transmission
Example of Use
Precaution of LAN Adapters
Notes:
1. Recommended panel thickness : 1.5~2.5mm
2. Recommended in-panel mounting depth of LAN Adapters : only 30mm required

Dimensional Drawing
Installation Diagram

(i)Caution

  • Download Free! >>Economy Series Catalog ver2023 (TH-EN)_Part03 CLICK here

Product Description

CAT5e Network Adapters Angled are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Recommend panel thinckness : 1.5 mm to 2.5 mm.
● Fixing Method : mounting screws size M3
● Connector Specification : Panel End Interface and Panel Inner Interface are RJ45
● Connector Angle : 90 degrees
[Application]
CAT5e Network Adapters Angled are commonly used in various applications in factory automation systems

Product Overview
Economy series Panel Mounting Type CAT5e Network Adapters Angled Type

Product Shape
Product Features
Perfect replacement for original MISUMI branded products
·CAT6 specification products, compatible with CAT5e specification products
·RJ45 female on both ends of the panel
·Angled adapters effectively solve the problem of limited space inside the cabinet
·Interchangeable with MISUMI branded products: Angled Type Panel Mounting Type Relay Sockets
Product Features

Promotion Page
Example of Use
For Industrial Equipment
Example of Use
For Control Cabinets
Example of Use
For Daily Data Transmission
Example of Use
Precautions
Notes:
1. Recommended panel thickness: 1.5~2.5mm
2. Recommended in-panel mounting depth: only 30mm required

Dimensional Drawing
Installation Diagram

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
E-NWAP-MA-C5E
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 125.00

ECONOMY CAT5E LAN ADAPTER 1 Piece(s) Available Same day

Loading...

  1. 1

Basic Information

Type Jack (panel mounting type) Category CAT5e Color Black
IP rating Angled Fixing Method M3 Screw

Please check the type/dimensions/specifications of the part E-NWAP-MA-C5E in the CAT5e Network Adapters Angled, Panel Mounting series.

Frequently Asked Questions (FAQ)

Question: My in-panel space is limited, only about 40mm. Is it enough? How long is the product?
Answer: Enough for installation. Angled type products can solve the problem of narrow space in the cabinet
Question: Can I use CAT5e cable?
Answer: Yes, CAT6 specifications are compatible with CAT5e and can be used, but only CAT5e specifications can be output.