1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CAT5e/CAT6 Universal Network Adapters With Buckle, Panel Mounting

ECONOMY CAT6 LAN ADAPTER

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 123.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Overview of LAN Adapters

LAN Adapters Economy series Panel Mounting Type CAT6 Network Adapters Buckle Mounting

Product Shape

Product Features of LAN Adapters

Perfect replacement of LAN Adapters for original MISUMI branded products
● LAN Adapters CAT6 specification products, compatible with CAT5e specification products
● LAN Adapters RJ45 female on both ends of the panel
● LAN Adapters suitable for use with shielded network cable products
● LAN Adapters interchangeable with MISUMI branded products: Panel Mounting Type Relay Sockets: CAT6,CAT5e
Product Features

Promotion Page

Dimensional Drawing of LAN Adapters

Dimensional Drawing

Specification Table of LAN Adapters

Part NumberInterface StandardShieldedConnector Specification
Panel End InterfacePanel Inner Interface
E-NWAP-KS-C6CAT6ProvidedRJ45RJ45

Example Use of LAN Adapters

LAN Adapters for Industrial Equipment
Example of Use
LAN Adapters for Control Cabinets
Example of Use
LAN Adapters for Daily Data Transmission
Example of Use

Precautions of LAN Adapters

Notes:
1. Recommended panel thickness : 0.8~1.5mm
2. Recommended in-panel mounting depth of LAN Adapters : 50mm or more

Dimensional Drawing
Installation Diagram

(i)Caution

  • Download Free! >>Economy Series Catalog ver2023 (TH-EN)_Part03 CLICK here

Product Description

【Features】・Insertion gap is adjusted to ensure proper communication and easy plugging and unplugging. ・Integrated structure ensures proper conductor function without breakage.

Product Overview
Economy series Panel Mounting Type CAT6 Network Adapters Buckle Mounting

Product Shape
Product Features
Perfect replacement for original MISUMI branded products
·CAT6 specification products, compatible with CAT5e specification products
·RJ45 female on both ends of the panel
·Suitable for use with shielded network cable products
·Interchangeable with MISUMI branded products: Panel Mounting Type Relay Sockets: CAT6, CAT5e
Product Features

Promotion Page
Example of Use
For Industrial Equipment
Example of Use
For Control Cabinets
Example of Use
For Daily Data Transmission
Example of Use
Precautions
Notes:
1. Recommended panel thickness: 0.8~1.5mm
2. Recommended in-panel mounting depth: 50mm or more

Dimensional Drawing
Installation Diagram

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
E-NWAP-KS-C6
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 123.00

ECONOMY CAT6 LAN ADAPTER 1 Piece(s) Available Same day

Loading...

  1. 1

Basic Information

Type Jack (panel mounting type) Category CAT6 Shield Present (STP)
Color White IP rating General Fixing Method Buckle
Integrated Contact Provided

Please check the type/dimensions/specifications of the part E-NWAP-KS-C6 in the CAT5e/CAT6 Universal Network Adapters With Buckle, Panel Mounting series.

Frequently Asked Questions (FAQ)

Question: My in-panel space is limited, only about 60mm. Is it enough? How long is the product?
Answer: Enough for installation. It is recommended that the in-panel installation depth is 50mm or more
Question: The network cable is shielded. Does this product use it?
Answer: These Economy series products have metal cases, which support shielding type network cable extension and transfer. Please feel free to use.